• Menu
  • Product
  • Email
  • PDF
  • Order now
  • The Problem with short-to-VBUS Protection Integrated into Your USB Type-C™/USB Power Delivery Controller

    • SSZT550 january   2019 TPD6S300 , TPD6S300A

       

  • CONTENTS
  • SEARCH
  • The Problem with short-to-VBUS Protection Integrated into Your USB Type-C™/USB Power Delivery Controller
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

The Problem with short-to-VBUS Protection Integrated into Your USB Type-C™/USB Power Delivery Controller

Todd Magee

Due to the smaller connector/receptacle size and reduced pin pitch, USB Type-C presents several new failure scenarios that can damage downstream circuitry. The most common failure scenario is mechanical twist; see Figure 1. Once a USB PD contract >5 V (such as 20 V, 15 V or 9 V) has been received by the USB PD Controller, if the USB plug is removed at an angle, it might cause the USB Type-C connector’s bus power lines (VBUS) to short with the adjacent pins – or more specifically the configuration channel (CC) and sideband use (SBU) lines.

GUID-088863B3-6F38-4330-BCF6-EB8A5381AA26-low.png Figure 1 Mechanical Twist Failure Scenario

Why does this matter? Well, for most systems, the downstream circuitry (or USB Type-C/USB PD controller) is rated for only 6 V maximum on the CC/SBU pins. Engineers have two choices: add an external protection chip or select a USB Type-C/USB PD Controller with CC/SBU lines rated for 24 V or more. Let’s look into why forgoing the protection chip may not be the best idea.

External protection works because if there’s an electrostatic discharge (ESD) event or VBUS shorting on port No. 1, the protection chip opens series field-effect transistors – thus isolating the high voltage from the rest of the system. The chip also dissipates any residual energy (on both system and connector sides) through internal clamping diodes. Then, the protection device resets and protects the rest of the system.

Internal protection doesn’t work because in the case of an ESD event or VBUS short on Port No. 1, the USB PD controller resets itself, bringing down both port No. 1 and port No. 2 as seen in Figure 2. In addition, the USB PD controller runs the risk of having the configuration or flash corrupted during this high rate of voltage change (dv/dt) event. It could leave the system in a nondeterministic state with unknown general-purpose input/output values or even cause the microcontroller to lock up. Even worse, if the USB PD controller doesn’t have properly designed internal clamps to absorb the energy, the device itself could be damaged.

GUID-C28C2929-6096-4121-974A-6631C4404A0B-low.png Figure 2 External Protection Offers Fault Isolation

These failures are easily avoidable by adding an external protection device such as the TPD6S300A. The TPD6S300A’s ability to clamp the voltage quickly and efficiently helps enable a robust and reliable solution for designers.

Additional Resources

  • Read more about this topic in the white paper, “Circuit Protection for USB Type-C.”
  • Download the TPD6S300A USB Type-C™ Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet.
  • Jump-start your design with the TPD6S300 USB Type-C™ Overvoltage and IEC ESD Protection Evaluation Module and Short protection over Type-C port reference design.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale