• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LM65645EVM Evaluation Module

    • SNVU914 July   2024 LM65645-Q1

       

  • CONTENTS
  • SEARCH
  • LM65645EVM Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup and Operation
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

LM65645EVM Evaluation Module

Description

The Texas Instruments LM65645EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM65645 family of wide input voltage buck converters. The LM65645 family are easy to use, synchronous, step-down converters capable of supplying up to 2.5A, 3.5A, or 4.5A of load current from an input voltage as high as 65V.

Features

  • 3V to 65V wide input voltage range
  • 5V, 3.3V, and adjustable output voltage options
  • Up to 4.5A output current
  • 300kHz to 2.2MHz switching frequency
  • Minimized switch node ringing to reduce Electromagnetic Interference (EMI)
  • Input transient capability up to 70V

LM65645EVM  LM65645EVM LM65645EVM

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale