• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LP87521S-Q1 Technical Reference Manual

    • SNVU801 May   2022 LP87521-Q1

       

  • CONTENTS
  • SEARCH
  • LP87521S-Q1 Technical Reference Manual
  1. 1, , Technical Reference Manual
    1.     Trademarks
  2. 1Introduction
  3. 2Register Bits Loaded From OTP Memory
  4. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

TECHNICAL REFERENCE

LP87521S-Q1 Technical Reference Manual

1 , , Technical Reference Manual

This document provides the register bit values for the one-time programmable (OTP) bits of the orderable part number LP87521SRNFRQ1.

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

This technical reference manual can be used as a reference for the LP87521S-Q1 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8752x-Q1 Four-Phase 10-A Buck Converter With Integrated Switches data sheet

Table 1-1 lists the main OTP settings for power rails. Table 2-1 lists the register bits loaded from OTP memory.

Table 1-1 Main OTP Settings for Power Rails
Description Bit Name LP87521SRNFRQ1 Value
Device identification OTP configuration OTP_ID A4h
BUCK0, BUCK1, BUCK2, BUCK3 Output voltage BUCK0_VSET 850 mV
Enable, EN pin, or I2C register EN_BUCK0, EN_PIN_CTRL0, BUCK0_EN_PIN_SELECT EN1
Force PWM BUCK0_FPWM Yes
Force multiphase BUCK0_FPWM_MP Yes
Peak current limit per phase N/A 3.5 A
Maximum load current N/A 10 A
Slew rate N/A 3.8 mV/µs
Switching frequency N/A 2 MHz
I2C address N/A 60h
Note:

The maximum total output capacitance (local + POL) per phase (BUCK0, BUCK1, BUCK2, and BUCK3) depends on the slew rate setting. Check the data sheet for the allowed capacitance value.

2 Register Bits Loaded From OTP Memory

Table 2-1 lists the register bit values loaded from the OTP memory during device start-up.

Table 2-1 Summary of Registers Bits
Address Register Name Bit LP87521SRNFRQ1 Value
0x01 OTP_REV OTP_ID[7:0] A4h
0x02 BUCK0_CTRL1 EN_BUCK0 1h
0x02 BUCK0_CTRL1 EN_PIN_CTRL0 1h
0x02 BUCK0_CTRL1 BUCK0_EN_PIN_SELECT[1:0] 0h
0x02 BUCK0_CTRL1 BUCK0_FPWM 1h
0x02 BUCK0_CTRL1 BUCK0_FPWM_MP 1h
0x04 BUCK1_CTRL1 EN_BUCK1 1h
0x04 BUCK1_CTRL1 EN_PIN_CTRL1 1h
0x04 BUCK1_CTRL1 BUCK1_EN_PIN_SELECT[1:0] 0h
0x04 BUCK1_CTRL1 BUCK1_FPWM 1h
0x06 BUCK2_CTRL1 EN_BUCK2 1h
0x06 BUCK2_CTRL1 EN_PIN_CTRL2 1h
0x06 BUCK2_CTRL1 BUCK2_EN_PIN_SELECT[1:0] 0h
0x06 BUCK2_CTRL1 BUCK2_FPWM 1h
0x06 BUCK2_CTRL1 BUCK2_FPWM_MP 1h
0x08 BUCK3_CTRL1 EN_BUCK3 1h
0x08 BUCK3_CTRL1 EN_PIN_CTRL3 1h
0x08 BUCK3_CTRL1 BUCK3_EN_PIN_SELECT[1:0] 0h
0x08 BUCK3_CTRL1 BUCK3_FPWM 1h
0x0A BUCK0_VOUT BUCK0_VSET[7:0] 2Fh
0x0C BUCK1_VOUT BUCK1_VSET[7:0] 2Fh
0x0E BUCK2_VOUT BUCK2_VSET[7:0] 2Fh
0x10 BUCK3_VOUT BUCK3_VSET[7:0] 2Fh
0x12 BUCK0_DELAY BUCK0_SHUTDOWN_DELAY[3:0] 2h
0x12 BUCK0_DELAY BUCK0_STARTUP_DELAY[3:0] 0h
0x13 BUCK1_DELAY BUCK1_SHUTDOWN_DELAY[3:0] 2h
0x13 BUCK1_DELAY BUCK1_STARTUP_DELAY[3:0] 0h
0x14 BUCK2_DELAY BUCK2_SHUTDOWN_DELAY[3:0] 2h
0x14 BUCK2_DELAY BUCK2_STARTUP_DELAY[3:0] 0h
0x15 BUCK3_DELAY BUCK3_SHUTDOWN_DELAY[3:0] 2h
0x15 BUCK3_DELAY BUCK3_STARTUP_DELAY[3:0] 0h
0x16 GPIO2_DELAY GPIO2_SHUTDOWN_DELAY[3:0] 0h
0x16 GPIO2_DELAY GPIO2_STARTUP_DELAY[3:0] 0h
0x17 GPIO3_DELAY GPIO3_SHUTDOWN_DELAY[3:0] 0h
0x17 GPIO3_DELAY GPIO3_STARTUP_DELAY[3:0] 0h
0x19 CONFIG DOUBLE_DELAY 0h
0x19 CONFIG CLKIN_PD 1h
0x19 CONFIG EN4_PD 0h
0x19 CONFIG EN3_PD 1h
0x19 CONFIG TDIE_WARN_LEVEL 1h
0x19 CONFIG EN2_PD 1h
0x19 CONFIG EN1_PD 1h
0x21 TOP_MASK1 GPIO_MASK 1h
0x21 TOP_MASK1 SYNC_CLK_MASK 1h
0x21 TOP_MASK1 TDIE_WARN_MASK 0h
0x21 TOP_MASK1 I_LOAD_READY_MASK 1h
0x22 TOP_MASK2 RESET_REG_MASK 1h
0x23 BUCK_0_1_MASK BUCK1_PG_MASK 1h
0x23 BUCK_0_1_MASK BUCK1_ILIM_MASK 1h
0x23 BUCK_0_1_MASK BUCK0_PG_MASK 1h
0x23 BUCK_0_1_MASK BUCK0_ILIM_MASK 1h
0x24 BUCK_2_3_MASK BUCK3_PG_MASK 1h
0x24 BUCK_2_3_MASK BUCK3_ILIM_MASK 1h
0x24 BUCK_2_3_MASK BUCK2_PG_MASK 1h
0x24 BUCK_2_3_MASK BUCK2_ILIM_MASK 1h
0x28 PGOOD_CTRL1 PG3_SEL[1:0] 0h
0x28 PGOOD_CTRL1 PG2_SEL[1:0] 0h
0x28 PGOOD_CTRL1 PG1_SEL[1:0] 0h
0x28 PGOOD_CTRL1 PG0_SEL[1:0] 1h
0x29 PGOOD_CTRL2 HALF_DELAY 0h
0x29 PGOOD_CTRL2 EN_PG0_NINT 0h
0x29 PGOOD_CTRL2 PGOOD_SET_DELAY 0h
0x29 PGOOD_CTRL2 EN_PGFLT_STAT 0h
0x29 PGOOD_CTRL2 PGOOD_WINDOW 1h
0x29 PGOOD_CTRL2 PGOOD_OD 1h
0x29 PGOOD_CTRL2 PGOOD_POL 0h
0x2B PLL_CTRL PLL_MODE[1:0] 0h
0x2B PLL_CTRL EXT_CLK_FREQ[4:0] 1h
0x2C PIN_FUNCTION EN_SPREAD_SPEC 1h
0x2C PIN_FUNCTION EN_PIN_CTRL_GPIO3 1h
0x2C PIN_FUNCTION EN_PIN_SELECT_GPIO3 0h
0x2C PIN_FUNCTION EN_PIN_CTRL_GPIO2 1h
0x2C PIN_FUNCTION EN_PIN_SELECT_GPIO2 0h
0x2C PIN_FUNCTION GPIO3_SEL 1h
0x2C PIN_FUNCTION GPIO2_SEL 1h
0x2C PIN_FUNCTION GPIO1_SEL 0h
0x2D GPIO_CONFIG GPIO3_OD 1h
0x2D GPIO_CONFIG GPIO2_OD 1h
0x2D GPIO_CONFIG GPIO1_OD 0h
0x2D GPIO_CONFIG GPIO3_DIR 0h
0x2D GPIO_CONFIG GPIO2_DIR 0h
0x2D GPIO_CONFIG GPIO1_DIR 0h
0x2F GPIO_OUT GPIO3_OUT 1h
0x2F GPIO_OUT GPIO2_OUT 1h

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale