• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LM5157EVM-BST Evaluation Module

    • SNVU739A October   2020  – August 2021 LM5157-Q1

       

  • CONTENTS
  • SEARCH
  • LM5157EVM-BST Evaluation Module
  1.   Trademarks
  2. 1Features and Electrical Performance
    1. 1.1 Electrical Parameters
    2. 1.2 Configuration Points
  3. 2Application Schematic
  4. 3EVM Picture
  5. 4Test Setup and Procedure
    1. 4.1 Test Setup
    2. 4.2 Test Equipment
  6. 5Test Results
    1. 5.1 Efficiency Curve
    2. 5.2 Load Regulation Curve
    3. 5.3 Thermal Performance
    4. 5.4 Steady State Waveforms
    5. 5.5 Start-Up Waveforms
    6. 5.6 Load Transient Waveforms
    7. 5.7 AC Loop Response Curves
  7. 6Design Files
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  8. 7Revision History
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

LM5157EVM-BST Evaluation Module

Trademarks

All trademarks are the property of their respective owners.

1 Features and Electrical Performance

The LM5157EVM-BST supports the following features and performance capabilities:

  • Tightly regulated output voltage of 12 V with 1% accurate reference voltage
  • High conversion efficiency of > 92% at full load
  • Constant cycle-by-cycle peak inductor current limit over input voltage range
  • Programmable hiccup mode for output overcurrent protection
  • User-adjustable soft-start time using CSS
  • Output overvoltage protection
  • Multiple BIAS pin and VCC pin connections to test multiple configurations
    • BIAS connect to VCC
    • BIAS supplied with external power supply
    • BIAS supplied by output voltage
  • Power-good (PGOOD) indicator with selectable pullup source
  • 2.1-MHz switching frequency
  • External clock synchronization
  • Programmable dual random spread spectrum reduces the EMI

1.1 Electrical Parameters

Table 1-1 Electrical Performance Standard Configuration
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Input voltage range VIN Operation 3 6 9 V
OUTPUT CHARACTERISTICS
Output Voltage VOUT 12 V
Maximum output current IOUT VIN = 6 V~9 V 1.6 A
VIN = 4 V~6 V 0.8
Output Over-voltage VOUT_OV 13.6 V
SYSTEM CHARACTERISTICS
Switching frequency 2.1 MHz
External clock synchronization 1.8 2.4 kHz
Full load efficiency VIN = 6 V, IOUT = 1.6 A 92.2 %
Junction temperature, TJ -40 150 C

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale