• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LMQ61460EVM-400K User's Guide

    • SNVU698B September   2020  – December 2020 LMQ61460-Q1

       

  • CONTENTS
  • SEARCH
  • LMQ61460EVM-400K User's Guide
  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 LMQ61460-Q1 Synchronous Step-Down Voltage Converter
  4. 2Quick Start Guide
  5. 3Detailed Descriptions
  6. 4Schematic
    1. 4.1 Alternative BOM Configurations
  7. 5Board Layout
  8. 6LMQ61460EVM-400K Board Test Results
    1. 6.1 EMI
    2. 6.2 Board Efficiency
    3. 6.3 Load Regulation
    4. 6.4 Thermals
  9. 7Bill of Materials
  10. 8Revision History
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

LMQ61460EVM-400K User's Guide

The LMQ61460-Q1 evaluation module (EVM) is designed to help customers evaluate the performance of the LMQ61460-Q1 synchronous step-down voltage converter. This EVM implements the LMQ61460-Q1 in a 14-pin wettable flanks Hotrod™ package, as shown in Table 1-1. It is capable of delivering 5-V output voltage and up to 6-A load current switching at 400 kHz with exceptional efficiency and output accuracy in a very small solution size. The EVM provides multiple power connectors and test points. In addition to an optimized EMI board layout, the LMQ61460-Q1 utilizes integrated bypass capacitors which results in great EMI performance.

Table 1-1 Device and Package Configurations
CONVERTERICPACKAGE
U1LMQ61460-Q114-pin wettable flanks Hotrod package 4.0 mm × 3.5 mm × 1.0 mm
GUID-20200828-CA0I-V8TN-LKC0-TF9K2WKPBSSK-low.jpgFigure 1-1 LMQ61460EVM-400K Top View

Trademarks

Hotrod is a trademark of Texas Instruments Incorporated.

All trademarks are the property of their respective owners.

1 Introduction

1.1 LMQ61460-Q1 Synchronous Step-Down Voltage Converter

The LMQ61460-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of delivering up to 6 A of load current from a supply voltage ranging from 3 V to 36 V. The LMQ61460-Q1 provides exceptional efficiency and output accuracy in a very small solution size. The LMQ61460-Q1 is capable of delivering 6 A of load current and implements peak current mode control. The following are additional features that provide both flexible and easy-to-use solutions for a wide range of applications:

  • Adjustable switching frequency (RT)
  • Synchronization to an external clock (CLK jumper)
  • FPWM variant (LMQ61460AFS) (IC swap)
  • Power-good flag (PG jumper)
  • Precision enable (EN jumper with RENT and RENB resistors)

Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for optimal EMI and thermal performance. Protection features include the following:

  • Thermal shutdown
  • Input undervoltage lockout
  • Cycle-by-cycle current limiting
  • Hiccup short-circuit protection

For a quick reference, Figure 1-1 shows the pin configuration of the LMQ61460-Q1.

GUID-510B3C09-63D9-45F6-837B-36DD76DCA2C3-low.gifFigure 1-1 LMQ61460-Q1 Pin Configuration (Top View)

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale