• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Step-Down Converter Capacitor Integration Reducing Effort for CISPR 25 Class 5 Compliance

    • SNVT013 January   2024 LMQ66430 , LMQ66430-Q1 , LMR66430 , LMR66430-Q1

       

  • CONTENTS
  • SEARCH
  • Step-Down Converter Capacitor Integration Reducing Effort for CISPR 25 Class 5 Compliance
  1.   1
  2.   2
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Application Brief

Step-Down Converter Capacitor Integration Reducing Effort for CISPR 25 Class 5 Compliance

Introduction

A step-down converter pulses on the totem-pole, power, and field-effect transistors (FETs) to generate a pulse-width modulation (PWM) signal (Figure 1-1). The PWM signal is filtered to produce the output voltage (VOUT). The input capacitors (CIN) support the AC current required during the high-side FETs on-time, D. These AC waveforms create a hurdle in passing noise-compliance standards, such as CISPR 25 Class 5.

GUID-20231115-SS0I-RZZD-RHS2-BHK27GDBKGNV-low.svg Figure 1 Step-Down Converter Schematic and Waveforms

Step-Down Conversion Noise Concerns

High-ambient, step-down converter operation is achieved with low power dissipation. FET power dissipation is minimized by rapid switching. The input current has high energy harmonics as a consequence of the rapid switching. The 2.2MHz operation is then often challenging when more stringent noise standards need to be met.

The FET rapid turn-on, turn-off leads to an inductive ring which is seen in the switch waveform (Figure 1-2). Converter data sheets show that input capacitors must be close to VIN and GND pins. This makes sure that the input loop inductance is low enough to reduce the inductive ring amplitude.

Figure 1-2 demonstrates the switch node ring. The reference trace (grey) has the input capacitor placed 70 mils closer to the VIN pin of the device, in comparison to the overlaid purple trace. This results in approximately a
3 Vp-p ring amplitude increase, impacting radiated noise which often includes this frequency range.

GUID-20231115-SS0I-QWZ7-5HMN-NR1K95XFZ9JK-low.png Figure 2 Switch-Node Ring With Different Capacitor Placement

Capacitor Integration for Noise Reduction

LMQ66430-Q1 takes noise reduction a step further. This device implements integrated (VIN) capacitors directly on the device lead frame, fully encapsulated. This reduces the input loop inductance and the area. The reduced loop inductance and area impacts the magnetically coupled, broadband (harmonic) noise. These are directly proportional, so noise generation is reduced. LMR66430-Q1 is the non-integrated-capacitor version of LMQ66430-Q1. Figure 1-3 highlights the difference in conducted noise, with a sweep from 30MHz to 108MHz. Additionally, Figure 1-4, Figure 1-5, and Figure 1-6 demonstrate the difference in radiated noise. These sweeps were conducted on an identical PCB, under the same power conditions, and setup.

GUID-20231115-SS0I-QCMR-XK7M-CWJ68XSRCNRD-low.svg Figure 3 Conducted CISPR 25 Class 5 Sweep (30MHz to 108MHz)
GUID-20231205-SS0I-XHNV-XRXH-V3KN8BCB78K8-low.svg Figure 4 Radiated CISPR 25 Class 5 Sweep (Rod Antenna: 150kHz to 28MHz)
GUID-20231205-SS0I-TCSH-RVXX-CB44C7L8Z68T-low.svg Figure 5 Radiated CISPR 25 Class 5 Sweep (Biconical Antenna: 30MHz to 230MHz)
GUID-20231205-SS0I-KS75-P0H1-KHV7S6XQZVLB-low.svg Figure 6 Radiated CISPR 25 Class 5 Sweep (Log Periodic Antenna: 300MHz to 960MHz)

Input Capacitor Design for Automotive Reliability

Input capacitors are often a multilayer, ceramic chip capacitor (MLCC). Over time, these capacitors can fail due to shock (that is, vibration, temperature, or mechanical). Standard MLCCs tend to fail-short, which can lead to system thermal instance.

LMQ66430-Q1 has integrated MLCC, input capacitors causing the same concerns for designers. This device utilizes 0201, AEC-Q200, integrated capacitors. The two VIN capacitors are placed in series between pin 3 and pin 6 (Figure 1-7). Having two capacitors in series reduces the risk of a fail-short to ground, because both capacitors have to fail. Additionally, having the capacitors orientated in a L-shape arrangement, reduces overall stress. Lifetime stress is reduced as stress is greatest when applied on the same axis. Lastly, the integrated, 0201 capacitors are a soft-termination type. Soft-termination, MLCCs are less prone to cracking. The LMQ64430-Q1 capacitor integration technique leads to a respectable temperature cycle report as shown in Table 1.

GUID-20231115-SS0I-ZLSD-8RJS-NKCQ3T5JBCH0-low.svg Figure 7 LMQ66430-Q1 Capacitor Integration
Table 1 LMQ66430-Q1 Temperature Cycling Results
LMQ66430-Q1 Temperature Cycling Results
Test Standard IPC-9701
# of passing cycles > 6080 (without failure, in-progress)

Conclusion

Automotive noise requirements are becoming more concerning in designs. Capacitor integration is important for low noise, reducing noise with loop inductance reduction and area reduction. This provides simple layout and design for achieving CISPR 25 Class 5 compliance. Automotive safety also remains a concern for designers. Having an input capacitor short the battery terminals together can lead to a thermal instance. Designers are considering capacitor selection, placement, and series-use to reduce thermal instance probability. LMQ66430-Q1 or LMR66430-Q1 can be considered for low-noise, safety-critical designs as these devices are intended to achieve these typical, automotive, step-down requirements more easily.

References

  1. Texas Instruments, LMQ664x0-Q1, 36-V, 1-A, 2-A, and 3-A, Ultra-Small, Synchronous Automotive Step-Down Converter with Integrated VIN Bypass and CBOOT Capacitors Data Sheet
  2. Texas Instruments, LMR664x0-Q1, 36-V, 1-A, 2-A, and 3-A, Ultra-Small, Synchronous, Automotive Step-Down Converter Data Sheet
  3. Texas Instruments, LMQ66430-Q1 Buck Controller Evaluation Module User’s Guide
  4. Texas Instruments, LMR66430-Q1 Evaluation Module User’s Guide
  5. Texas Instruments, Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics analog applications journal

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2024, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale