Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM3481-Q1 High-Efficiency Controller for Boost, SEPIC and
Flyback DC/DC Converters
1 Features
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
-40°C to +125°C, TA
- 10-Lead VSSOP package
- Internal push-pull driver with 1A peak current
capability
- Current limit and thermal shutdown
- Frequency compensation optimized with a capacitor and a resistor
- Internal soft start
- Current mode operation
- Adjustable undervoltage lockout with hysteresis
- Pulse skipping at light loads
- Key specifications
- Wide supply voltage range of 2.97V to 48V
- 100kHz to 1MHz Adjustable and synchronizable
clock frequency
- ±1.5% (over temperature) internal reference
- 10µA shutdown current (over temperature)
- Create a custom design using the LM3481-Q1 with the WEBENCH Power Designer