The LM34966-Q1 is a wide input range,
non-synchronous boost controller that uses peak current mode control. The device can
be used in boost, SEPIC, and flyback topologies. The device can start up from a
1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin.
It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is
greater than 3.5 V. The internal VCC regulator also supports BIAS pin operation up
to 40 V (45-V absolute maximum) for automotive load dump. The switching frequency is
dynamically programmable with an external resistor from 100 kHz to 500 kHz.
Device
InformationPART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|
LM34966-Q1 | HTSSOP (14) | 5.0 mm × 4.4 mm |
(1) For all available packages, see the orderable addendum at the end of the data sheet.