UCC12050 is an automotive qualified DC/DC power module with 5-kVRMSreinforced isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.
The UCC12050 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12050 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC12050 | DVE SOIC (16) | 10.30 mm × 7.50 mm |
VINP = 5.0 V | TA = 25°C |
Changes from Revision C (April 2020) to Revision D (February 2021)
Changes from Revision B (December 2019) to Revision C (April 2020)
Changes from Revision A (September 2019) to Revision B (December 2019)