SNVA941A June 2020 – November 2022 LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1
The LM5156 is a versatile non-synchronous low-side N-FET controller for switching regulators. Common configurations for the LM5156 include boost, flyback, and SEPIC regulators. This application report focuses on how to configure and design the LM5156 as a boost regulator. This procedure is generic and focuses on selecting the correct components for continuos conduction mode (CCM) boost operation. The design example was used to create the LM5156EVM-BST evaluation model and the results are presented in LM5156EVM-BST User's Guide. For typical applications, the LM5155/56 Boost Controller Quick Start Calculator can be used to efficiently complete the calculations described in this report.
This design guide follows typical design procedures and calculations to implement a non-synchronous boost controller operating in continuos conduction mode (CCM) at full load. The design example uses an unregulated 12-V rail (9 V–18 V nominal) (2.5 V to 42 V transients) to produce a regulated 12 V of up to 3-A load current. A switching frequency of 440 kHz is selected to avoid interference in the AM band (530 kHz to 1.8 MHz). The minimum supply voltage is selected to be 2.5 V, which is similar to many automotive applications that are required to operate during stop-start conditions and cold cranking conditions. This design is intended to operate continuously at an operating voltage of 4 V but support supply transients as low as 2.5 V. Section 3 details the component selection based on the general design parameters shown in Table 2-1.
Table 2-1 indicates the parameters for the example application.
PARAMETER | SPECIFICATIONS |
---|---|
VSUPPLY | 2.5 V to 12 V (Unregulated above 12 V) |
VLOAD | 12 V |
ILOAD | 3 A |
fSW | 440 kHz |
η (estimated efficiency) | 90% |