SNVA870A March 2019 – April 2020 LM25143 , LM25143-Q1 , LM5143 , LM5143-Q1 , LM5143A-Q1
With an input operating voltage as low as 3.5 V and up to 100 V as specified in Table 1, the LM5140-Q1, LM5141-Q1, LM5143-Q1, and LM5146-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability, and optimized solution size for a range of applications. These controllers enable DC/DC solutions with high density, low EMI, and increased flexibility. All controllers are rated for a maximum operating junction temperature of 150°C and have AEC-Q100 grade 1 qualification.
DC/DC CONTROLLER | SINGLE or DUAL | VIN RANGE | CONTROL METHOD | GATE DRIVE VOLTAGE | SYNC OUTPUT | PROGRAMMABLE
DITHER |
---|---|---|---|---|---|---|
LM5140-Q1 | Dual | 3.8 V to 65 V | Peak current mode | 5 V | 180° phase shift | N/A |
LM5141-Q1 | Single | 3.8 V to 65 V | Peak current mode | 5 V | N/A | Yes |
LM25141-Q1 | Single | 3.8 V to 42 V | Peak current mode | 5 V | N/A | Yes |
LM5143-Q1 | Dual | 3.5 V to 65 V | Peak current mode | 5 V | 90° phase shift | Yes |
LM5146-Q1 | Single | 5.5 V to 100 V | Voltage mode | 7.5 V | 180° phase shift | N/A |
The LM5143-Q1 4-phase reference design is an automotive synchronous buck DC/DC regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. It operates over a wide input voltage range of 8 V to 18 V, providing a regulated output of 5 V. The output voltage has better than 1% setpoint accuracy and is adjustable by installing appropriate feedback resistor values, letting you customize the output voltage from 1.8 V to 8 V as needed.
The module design uses the LM5143-Q1 65-V synchronous buck controller and has the following:
The free-running switching frequency is 2.1 MHz and is synchronizable to a higher or lower frequency if required. A synchronization output signal (SYNCOUT) from the master controller is 90° phase-shifted relative to its internal clock and drives the DEMB/SYNCIN pin of the slave controller. VCC voltage rail UVLO protects the converter at low input voltage conditions, and EN pins for each phase support application specific power-up and power-down requirements.
The LM5143-Q1 is available in a 40-pin VQFN package with 6-mm × 6-mm footprint to enable DC/DC solutions with high density and low component count. See the LM5143-Q1 3.5-V to 65-V dual synchronous buck DC/DC controller data sheet for more information. Use the LM5143-Q1 with the WEBENCH® Power Designer to create a custom regulator design. You can download the LM5143-Q1 Quickstart Calculator to optimize component selection and examine predicted efficiency performance across line and load ranges.
WEBENCH is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The LM5143-Q1EVM-2100 high-density EVM is designed to use a regulated or non-regulated high-voltage input rail ranging from 8 V to 18 V to produce a tightly-regulated output voltage of 5 V at a load current up to 30 A. This wide VIN range DC/DC solution offers outsized voltage rating and operating margin to withstand supply rail voltage transients.
The free-running switching frequency is 2.1 MHz and is synchronizable to an external clock signal at a higher or lower frequency. The selected power-train passive components, including buck inductors and ceramic input and output capacitors, are automotive AEC-Q200 rated and are available from multiple component vendors.