SNOAAA8
April 2025
LM74610-Q1
1
Abstract
Trademarks
1
Introduction
1.1
What is MLPE
1.2
Why, When, Where Needs MLPE
1.3
What is Solar Power Optimizer
1.4
Solar Power Optimizer Working Principle
1.5
Output Bypass Function of Solar Power Optimizer
2
Traditional Designs of the Bypass Circuit
2.1
Design 1 - Using P-N Junction Diode or Schottky Diode
2.2
Design 2 - Using MOSFET
3
New Design of the Bypass Circuit
3.1
Requirements on Bypass Circuit
3.2
Using Ideal Diode Controller LM746x0-Q1
3.3
Challenges of Using Ideal Diode Controller
3.4
Working Principle of LM746x0-Q1 Reverse Voltage Range Extension
4
Bench Test and Result
5
Summary
6
References
Application Note
Using Ideal Diode Controller LM746x0-Q1 to Achieve Bypass Function in Solar MLPE Applications