SNLU300A January 2023 – February 2023 DS160PR1601 , DS320PR1601
The DS320PR1601RSC-EVM evaluation module provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR1601 32-Channel PCI-Express 5.0 Linear Redriver. This evaluation board can be used for standard add-in card compliance testing, performance evaluation, and initial system prototyping.
Figure 1-1 DS320PR1601RSC-EVM – Top Side View