• Menu
  • Product
  • Email
  • PDF
  • Order now
  • DS110DF111 Low-Power, Multirate, 2-Channel Retimer

    • SNLS461A May   2013  – June 2015 DS110DF111

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • DS110DF111 Low-Power, Multirate, 2-Channel Retimer
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Data Path Operation
        1. 7.3.1.1 Input Channel Equalization
        2. 7.3.1.2 Clock And Data Recovery
        3. 7.3.1.3 PRBS Pattern Generator
        4. 7.3.1.4 Datapath Multiplexer and Output Driver
        5. 7.3.1.5 Reference Clock
        6. 7.3.1.6 Control Pins
          1. 7.3.1.6.1 Pin Mode Limitation
        7. 7.3.1.7 Eye Opening Monitor
    4. 7.4 Device Functional Modes
      1. 7.4.1 Control Pin Mode
      2. 7.4.2 SMBus Master Mode and SMBus Slave Mode
    5. 7.5 Programming
      1. 7.5.1 SMBus Interface
        1. 7.5.1.1  Address Lines
        2. 7.5.1.2  Device Configuration in SMBus Slave Mode
        3. 7.5.1.3  Bit Fields in the Register Set
        4. 7.5.1.4  Writing to and Reading From the Control/Shared Registers
        5. 7.5.1.5  SMBus Strap Observation
        6. 7.5.1.6  Interrupt Channel Flag Bits
        7. 7.5.1.7  Control/Shared Register Reset
        8. 7.5.1.8  Device Revision and Device ID
        9. 7.5.1.9  Channel Select Register
        10. 7.5.1.10 Resetting Individual Channels of the Retimer
        11. 7.5.1.11 Rate and Subrate Setting
        12. 7.5.1.12 Overriding the CTLE Boost Setting
        13. 7.5.1.13 Overriding the Output Multiplexer
        14. 7.5.1.14 Overriding the VCO Divider Selection
        15. 7.5.1.15 Using the Internal Eye Opening Monitor
        16. 7.5.1.16 Overriding the DFE Tap Weights and Polarities
        17. 7.5.1.17 Enabling Slow Rise/Fall Time on the Output Driver
        18. 7.5.1.18 Using the PRBS Generator
        19. 7.5.1.19 Inverting the Output Polarity
        20. 7.5.1.20 Overriding the Figure of Merit Adaption
        21. 7.5.1.21 Setting the Rate and Subrate for Lock Acquisition
        22. 7.5.1.22 Setting the Adaption/Lock Mode
        23. 7.5.1.23 Initiating Adaption
        24. 7.5.1.24 Overriding the CTLE Settings used for CTLE Adaption
        25. 7.5.1.25 Setting the Output Differential Voltage
        26. 7.5.1.26 Setting the Output De-Emphasis Setting
        27. 7.5.1.27 CTLE Setting for Divide by 4 and Divide by 8 VCO Ranges
    6. 7.6 Register Maps
      1. 7.6.1 Reading to and Writing From the Channel Registers
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
        1. 8.2.3.1 SFF-8431 Testing
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

DS110DF111 Low-Power, Multirate, 2-Channel Retimer

1 Features

  • Pin-Compatible Retimer Family
    • DS110DF111 With DFE: 8.5 to 11.3 Gbps
    • DS125DF111 With DFE: 9.8 to 12.5 Gbps
  • Adaptive CTLE Up to 34 dB Boost at 5.65 GHz
  • Self-Tuning 5-Tap DFE
  • Raw Equalized and Retimed Data Loopback
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Settable TX De-Emphasis Driver 0 to –12 dB
  • Low Power Consumption: 200 mW/Channel
  • Locks to Half, Quarter, and Eighth Data Rates for Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Generator
  • Input Signal Detection, CDR Lock Detection/Indicator
  • Single 3.3-V or 2.5-V ±5% Power Supply
  • SMBus, EEPROM, or Pin-Based Configuration
  • 4.0-mm × 4.0-mm, 24-Pin QFN Package
  • Operating Temp Range: –40°C to 85°C

2 Applications

  • Front Port Optical Interconnects
  • SFF-8431
  • 10G/1G Ethernet
  • CPRI

3 Description

The DS110DF111 is a dual-channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS110DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit driver on each channel.

The DS110DF111 with its on-chip Decision Feedback Equalizer (DFE) can enhance the reach and robustness of long, lossy, cross-talk-impaired high speed serial links to achieve BER < 1x10-15. For less-demanding applications and interconnects, the DFE can be switched off and achieve the same BER performance. The DS125DF111 and DS110DF111 devices are pin-compatible.

Each channel of the DS110DF111 independently locks to serial data at data rates from 8.5 to 11.3 Gbps or to any supported subrate of these data rates. This simplifies system design and lowers overall cost.

Programmable transmit de-emphasis driver offers precise settings to meet the SFF-8431 output eye template. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnect and backplanes with multiple connectors. The CDR function is ideal for use in front port parallel optical module applications to reset the jitter budget and retime high-speed serial data.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DS110DF111 WQFN (24) 4.0 mm × 4.0 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

DS110DF111 SimplifiedSchematic_110_r1.gif

4 Revision History

Changes from * Revision (May 2013) to A Revision

  • Added Pin Configuration and Functions section, Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go

5 Pin Configuration and Functions

RTW Package
24-Pin WQFN
Top View
DS110DF111 pinout_diagram.gif

Pin Functions

PIN TYPE DESCRIPTION
NAME NUMBER
HIGH SPEED DIFFERENTIAL I/OS
OUTA± 7, 8 O, CML Inverting and noninverting CML-compatible differential outputs.
Outputs require AC coupling
OUTB± 20, 19 O, CML Inverting and noninverting CML-compatible differential outputs.
Outputs require AC coupling
INA± 24, 23 I, CML Inverting and noninverting CML-compatible differential inputs. An on-chip 100 Ohm terminating resistor connects INA+ to INA-
Inputs require AC coupling. TI recommends 100 nF capacitors. Note that for SFP+ applications, AC coupling is included as part of the SFP+ module.
INB± 11, 12 I, CML Inverting and noninverting CML-compatible differential inputs. An on-chip 100 Ohm terminating resistor connects INB+ to INB-
Inputs require AC coupling. TI recommends 100 nF capacitors. Note that for SFP+ applications, AC coupling is included as part of the SFP+ module.
LOOP FILTER CONNECTION PIN
LPF_CP_A, LPF_REF_A 2, 1 I/O, analog Loop filter connection, place a 22 nF capacitor in series between LPF_CP_A and LPF_REF_A
LPF_CP_B, LPF_REF_B 17, 18 I/O, analog Loop filter connection, place a 22 nF capacitor in series between LPF_CP_B and LPF_REF_B
Reference Clock I/O
REFCLK_IN 14 I, LVCMOS 25 MHz ±100 ppm clock from external Oscillator
INDICATOR PINS
LOCK 16 O, LVCMOS Goes high when CDR lock is attained on the corresponding channel. Note that this terminal is shared with strap input functions read at startup
LOS/INT# 13 O, OD Output is driven LOW when a valid signal is present on CH A. Output is released when signal on CH A is lost (LOS). This output can be redefined as an INT# signal which will be driven LOW if the EOM check returns a value below the HEO/VEO interrupt threshold(2)
SMBus MODE PINS
ENSMB 3 I, 4-Level System Management Bus (SMBus) enable terminal
HIGH = Register Access, SMBus Slave mode
FLOAT = SMBus Master read from External EEPROM
LOW = External Pin Control Mode
SDA 4 I, SMBus
O, OD
Data Input / Open Drain Output
External pull-up resistor is required. Terminal is 3.3 V LVCMOS tolerant(3)
SCL 5 I, SMBus
O, OD
Clock input in SMBus slave mode. Can also be an open drain output in SMBus master mode
Pin is 3.3 V LVCMOS Tolerant(3)
TX_DIS 6 I, 4-Level Disable the OUTB transmitter
HIGH = OUTA Enabled/OUTB Disabled
FLOAT = Reserved
20K to GND = Reserved
LOW = OUTA/OUTB Enabled (normal operation)
ADDR0 16 I, LVCMOS This pin sets the SMBus address for the retimer.
This pin is a strap input. The state is read on power-up to set the SMBus address in SMBus control mode(3)
ADDR1/DONE# 10 IO, LVCMOS This pin sets the SMBus address for the retimer in SMBus Slave Mode.
Goes low to indicate that the SMBus master EEPROM read has been completed in SMBus Master Mode(3)
READEN# 9 I, 4-Level Initiates SMBus master EEPROM read. When multiple DS110DS111 are connected to a single EEPROM, the READEN# input can be daisy chained to the DONE# output. In SMBus Slave Mode, pull low to Logic 0 proper register operation(3)
PIN CONTROL (ENSMB = LOW)(1)
DEMA 4 I, 4-Level Set CHA output de-emphasis level in pin control mode(3)
DEMB 5 I, 4-Level Set CHB output de-emphasis level in pin control mode(3)
LBK 6 I, 4-Level HIGH = INA goes to OUTA, INB goes to OUTB
FLOAT = INB goes to OUTA and OUTB
20K to GND = INA goes to OUTA and OUTB
LOW = INA goes to OUTB, INB goes to OUTA(3)
VODA 9 I, 4-Level Set CHA output launch amplitude in pin control mode(3)
VODB 10 I, 4-Level Set CHB output launch amplitude in pin control mode(3)
POWER
VDD 21, 22 Power VDD = 2.5 V ±5%
3.3 V Mode Operation: VDD Supply Output = 2.5 V ±5%
2.5 V Mode Operation: VDD Supply Input = 2.5 V ±5%
VIN 15 Power Regulator Input with Integrated Supply Mode Control
3.3 V Mode Operation: VIN Supply Input = 3.3 V ±10%
2.5 V Mode Operation: VIN Supply Input = 2.5 V ±5%
DAP PAD Power Ground reference
The exposed pad at the center of the package must be connected to ground plane of the board with at least 4 vias to lower the ground impedance and improve the thermal performance of the package
(1) When in pin control mode the DS110DF111 device operates at 1.25 and 10.3125 Gbps and has limited VOD and De-Emphasis control.
(2) The LOS/INT# pin is an open drain output which requires external pull-up resistor to 3.3 V to achieve a HIGH level.
(3) This terminal is shared with other functions.

6 Specifications

6.1 Absolute Maximum Ratings(1)

MIN MAX UNIT
Supply Voltage (VDD) –0.5 +2.75 V
Supply Voltage (VIN) –0.5 +4.0 V
LVCMOS Input/Output Voltage –0.5 +4.0 V
4-Level Input Voltage (2.5 V mode) –0.5 +2.75 V
4-Level Input Voltage (3.3 V mode) –0.5 4.0 V
SMBus Input/Output Voltage –0.5 4.0 V
CML Input Voltage –0.5 VDD + 0.5 V
CML Input Current –30 +30 mA
Storage Temperature Tstg –40 +125 °C
(1) For soldering specifications, see product folder at www.ti.com

6.2 ESD Ratings

VALUE UNIT
ESD Rating(1) HBM, STD - JESD22-A114F(2) ±2500 V
CDM, STD - JESD22-C101-D(3) ±1000 V
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges in to the device.
(2) Level listed above is the passing level per ANSI, ESDA, and JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(3) Level listed above is the passing level per EIA-JEDEC JESD22-C101. JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
Supply Voltage 2.5 V Mode 2.375 2.5 2.625 V
3.3 V Mode 3.0 3.3 3.6
Ambient Temperature –40 25 +85 °C
SMBus (SDA, SCL) 3.0 3.3 3.6 V

6.4 Thermal Information

THERMAL METRIC(1) DS110DF111 UNIT
WQFN (RTW)
24 PINS
θJA Junction-to-ambient thermal resistance 35.0 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 34.0 °C/W
RθJB Junction-to-board thermal resistance 13.4 °C/W
ψJT Junction-to-top characterization parameter 0.3 °C/W
ψJB Junction-to-board characterization parameter 13.4 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.3 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
R_baud Input baud rate Full Rate: DS110DF111 8.5 11.3 Gbps
FSDC SMBus Clock Rate Slave Mode Clock Rate 100 400 kHz
Master Mode Clock Rate 280 400 520
REFCLK Clock Rate ± 100 ppm 25.0 MHz
POWER SUPPLY CURRENT
IDD Current Consumption
(Whole Device)
11.3 Gbps : DS110DF111 170 mA
11.3 Gbps : DS110DF111
DFE Disabled
150 mA
Maximum Transient Supply Current Default Settings: CHA and CHB valid input signal detected
CHA and CHB acquiring LOCK
235 300 mA
NTps Supply Noise Tolerance 50 Hz to 100 Hz 100 mVp-p
100 Hz to 10 MHz 40 mVp-p
10 MHz to 5.0 GHz 10 mVp-p
LVCMOS (LBK, READEN#, DONE#, LOCK)
VIH High level input voltage 2.5 V or 3.3 V Supply Modes 1.7 VIN V
VIL Low level input voltage 2.5 V or 3.3 V Supply Modes 0.7
VOH High level output voltage IOH = –3 mA 2.0 VIN V
VOL Low level output voltage IOL = 3 mA 0.4
IIN Input leakage current VINPUT = GND or VIN –15 +15 μA
4-LEVEL INPUTS (ENSMB, DEMA, DEMB, TX_DIS, VODA, VODB)
IIN-R Input leakage current VINPUT = GND or VIN –160 +80 μA
OPEN DRAIN (LOS/INT#)
VOL Low level output voltage IOL = 3 mA 0.4 V
SIGNAL DETECT
SDH Signal Detect:
ON Threshold Level
Default level to assert
Signal Detect, 10.3125 Gbps
20 mVp-p
SDL Signal Detect:
OFF Threshold Level
Default level to de-assert
Signal Detect, 10.3125 Gbps
15 mVp-p
CML RX INPUTS
R_Rd DC Input differential Resistance 100 Ω
RLRX-IN Input Return-Loss SDD11 10 MHz –19 dB
SDD11 2.0 GHz –14
SDD11 6.0 - 11.1 GHz –8
VRX-LAUNCH Source Transmit Signal Level 600 1600 mVp-p
CML TX OUTPUTS
T_VDIFF0 Output differential voltage Default setting, PRBS31 400 550 675 mVp-p
T_VDIFF7 Output differential voltage Maximum setting, PRBS31
Requires SMBus Control
1000 1250 mVp-p
VOD_DE De-emphasis Level Maximum setting, VOD and DE
Requires SMBus Control
Input: 10.3125Gbps, 64T pattern
–12 dB
T_Rd DC Output Differential Resistance 100 Ω
TR/TF Output Rise/Fall Time Full Slew Rate
20% - 80%
Input: 10.3125 Gbps, 8T Pattern
36 ps
TRS/TFS Output Rise/Fall Time Limited Slew Rate (Reg 0x18)
20% - 80%
Input: 10.3125 Gbps, 8T Pattern
50 ps
TSDD22 Output differential mode return loss SDD22 10 MHz - 2 GHz –19 dB
SDD22 5.5GHz –15
SDD22 11.1GHz –11
TPD Propagation Delay Retimed Data 10.3125 Gbps 350 ps
TPD-RAW Propagation Delay Raw Data 200 ps
TRANSMIT JITTER SPECS(1)
TTJ Total Jitter (1E-12) PRBS7, 10.3125 Gbps 7.5 ps
TRJ Random Jitter PRBS7, 10.3125 Gbps 0.33 ps (RMS)
TDJ Deterministic Jitter PRBS7, 10.3125 Gbps 3.6 ps
CLOCK AND DATA RECOVERY
BWPLL PLL Bandwidth –3 dB Measured at 10.3125 Gbps 5 MHz
JTOL Total jitter tolerance Jitter per SFF-8431 Appendix D.11
Combination of Dj, Pj, and Rj
> 0.70 UI
TLOCK1 CDR Lock Time Standards Based(2) 10 - 30 ms
TEMPLOCK CDR Lock Lock Temperature Range
–40°C to 85°C operating range
125 °C
SERIAL BUS INTERFACE CHARACTERISTICS(3)
VIL Data, Clock Input Low Voltage
(SDA / SCL)
0.8 V
VIH Data, Clock Input High Voltage
(SDA / SCL)
2.1 3.6 V
VHY Input Hystersis >50 mV
VOL Output Low Voltage SDA or SCL, IOL = 1.25 mA 0 0.36 V
IIN Input Current SDA or SCL, VINPUT = VIN, VDD, GND –15 +15 μA
TR SDA Rise Time, Read Operation SDA, RPU = 10K, Cb < 400 pF 430 ns
TF SDA Fall Time, Read Operation SDA, RPU = 10K, Cb < 400 pF 20 ns
TSU;DAT Setup Time, Read Operation 560 ns
THD;DAT Hold Time, Read Operation 615 ns
TSP Input Filter 50 ns
CIN Input Capacitance SDA or SCL < 5 pF
RECOMMENDED TIMING FOR THE SERIAL BUS INTERFACE
FSCL SCL Clock Frequency 400 kHz
TLOW SCL Low Period 1300 ns
THIGH SCL High Period 600 ns
THD;STA Hold Time, Start Operation 600 ns
TSU;STA Setup Time, Start Operation 600 ns
THD;DAT Data Hold Time 0 900 ns
TSU;DAT Data Set Up Time 100 ns
TSU;STO Set Up Time, Stop Condition 600 ns
TBUF Bus Free Time
Between Stop - Start
1300 ns
TF SCL and SDA, Fall Time 300 ns
TR SCL and SDA, Rise Time 1000 ns
(1) Rj and Dj Jitter decomposition as reported by TEK DSA8200 Sampling scope using a 80E09 Electrical sampling module, 80A06 Pattern trigger, and 82A04 Phase Reference Module.
(2) The typical LOCK time can vary based on data-rate, input channel, and specific DS110DF111 settings.
(3) EEPROM interface requires 520 kHz capable (1 MHz Recommended) EEPROM device.
DS110DF111 risefall.gifFigure 1. Output Edge Rate
DS110DF111 30201603.gifFigure 2. Propagation Delay
DS110DF111 30201605.gifFigure 3. SMBus Timing Diagram

6.6 Typical Characteristics

DS110DF111 degain.gif
Test Conditions
Datarate: 10.3125 Gbps with a PRBS7 pattern
VOD Setting: 1000mV
Temperature: 25°C and VDD = 2.5V
Figure 4. De-Emphasis Gain vs. Frequency
DS110DF111 eye.png
Jitter Measurements
Rj (RMS): 315 fs Dj: 3.74 ps Tj (1E-12): 7.33 ps
Figure 5. Output Eye Diagram 10.3125 Gbps

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale