All trademarks are the property of their respective owners.
This section provides Failure In Time (FIT) rates for LMT86-Q1 based on two different industry-wide used reliability standard. Table 1-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11.
FIT IEC TR 62380 / ISO 26262 | FIT (Per 109 Hours) |
---|---|
Total Component FIT Rate | 4 |
Die FIT Rate | 2 |
Package FIT Rate | 2 |
The failure rate and mission profile information in Table 1-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
The failure mode distribution estimation for LMT86-Q1 in Table 2-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgments.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
VOUT open (HIZ) | 15% |
VOUT short to VDD | 20% |
VOUT short to GND | 20% |
VOUT not in specification | 45% |
This section provides a failure mode analysis (FMA) for the pins of the LMT86-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 3-2 through Table 3-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 3-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
Figure 3-1 shows the SC70 package pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LMT86-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | No effect. Normal operation. | D |
GND | 2 | No effect. Normal operation. | D |
OUT | 3 | Output stuck low. No analog output present on device. | B |
VDD | 4 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
VDD | 5 | Expected analog output from device can be altered. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | Expected analog output from device can be altered. | B |
GND | 2 | Device functionality undetermined. Device may be unpowered or connect to ground internally through alternate pin ESD diode and power up. | B |
OUT | 3 | No effect. Normal operation. | D |
VDD | 4 | Expected analog output from device can be altered. | B |
VDD | 5 | Expected analog output from device can be altered. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
GND | 1 | GND | No effect. Normal operation. | D |
GND | 2 | OUT | Device functionality undetermined. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
OUT | 3 | GND | Output stuck low. No analog output present on device. | B |
VDD | 4 | VDD | No effect. Normal operation. | D |
VDD | 5 | VDD | No effect. Normal operation. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | Expected analog output from device can be altered. | B |
GND | 2 | Device functionality undetermined. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
OUT | 3 | Output stuck high. | B |
VDD | 4 | No effect. Normal operation. | D |
VDD | 5 | No effect. Normal operation. | D |