• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TMP9R00-SP Total Ionizing Dose (TID)

    • SNIK003 August   2022 TMP9R00-SP

       

  • CONTENTS
  • SEARCH
  • TMP9R00-SP Total Ionizing Dose (TID)
  1.   Abstract
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  5. 3Tested Parameters
  6. 4Total Ionizing Dose Characterization Test Results
    1. 4.1 Total Ionizing Dose Characterization Summary Results
  7. 5References
  8.   A TID Reports
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

RADIATION & RELIABILITY REPORTS

TMP9R00-SP Total Ionizing Dose (TID)

Abstract

This report covers the radiation characterization results of the TMP9R00-SP. The study helps determine the Total Ionizing Dose (TID) effects under high dose rate (HDR) up to 100 krad (Si). The results show that all samples passed within the specified limits up to 100 krad(Si).

The Appendix provides the TMP9R00-SP TID LDR and HDR reports.

Trademarks

All trademarks are the property of their respective owners.

1 Device Information

1.1 Product Description

The TMP9R00-SP device is a radiation-hardened, multi-zone, high-accuracy, low-power temperature sensor using a two-wire, SMBus or I2C compatible interface. Up to eight remote and one local temperature zones can be monitored simultaneously, aggregating the temperature measurements in a system reducing design complexity. Typical use cases are monitoring temperature of different high-power devices, such as MCUs, GPUs, ADCs, DACs and FPGAs. Advanced features such as series resistance cancellation, programmable ideality factor, temperature offset correction, and temperature limits are included to provide a robust thermal monitoring solution.

Each remote channel and the local channel have two independently-programmable thresholds that trigger when the corresponding temperature exceeds the limit. A programmable hysteresis setting is available to avoid toggling around the threshold.

The TMP9R00-SP device provides high accuracy (±1.5°C) and high resolution (0.0625°C) measurement capabilities. The device supports low-voltage rails (1.7 V to 2.0 V), common two-wire interfaces (1.7 V to 3.6 V), and an operating temperature range from –55°C to 125°C and a remote junction temperature range from –55°C to 150°C.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale