The LMKDB1102 and LMKDB1202 evaluation module (EVM) is designed to provide a quick setup to evaluate the LMKDB1x02 LP-HCSL buffer that supports PCIe Gen 1 to Gen 6. The printed circuit board (PCB) contains several jumpers to enable the LMKDB1x02 with desired user programming and setup. The evaluation module provides flexibility for compliance testing, system prototyping, and performance evaluation of the LMKDB1x02 device.