LMX2624SPEVM, LMX2695SEPEVM or LMX2824EPEVM is used to evaluate the performance of the LMX2624-SP, LMX2695-SEP or LMX2824-EP device. These devices are high reliability grade RF synthesizers in 10mm × 10mm 64-pin plastic package. These devices are able to generate continuous wave signals up to 28GHz. These evaluation modules provide all the hardware interface to enable users to quickly evaluate and develop with these RF synthesizers.