The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TRF370417 | VQFN(24) | 4.00 mm × 4.00 mm |
Changes from * Revision (January 2010) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BBIN | 22 | I | In-phase negative input |
BBIP | 21 | I | In-phase positive input |
BBQN | 9 | I | Quadrature-phase negative input |
BBQP | 10 | I | Quadrature-phase positive input |
GND | 2, 5, 8, 11, 12, 14, 17, 19, 20, 23 | — | Ground |
LON | 4 | I | Local oscillator (LO) negative input |
LOP | 3 | I | Local oscillator (LO) positive input |
NC | 1, 6, 7, 13, 15 | — | No connect |
RF_OUT | 16 | O | RF output |
VCC | 18, 24 | — | Power supply |