The TPS55287Q1EVM-085 is designed to demonstrate the features and functionality of the TPS55287-Q1 device, which is a high-performance, high-efficiency synchronous buck-boost converter with I2C interface. The factory default settings of the TPS55287Q1EVM allow the operation with an input voltage range from 3V to 36V. All these features bring flexibility and design optimization for overall performance, as well as BOM optimization and design cost.