• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPSM828303PEVM-058 Evaluation Module

    • SLVUCX6 June   2024 TPSM828303

       

  • CONTENTS
  • SEARCH
  • TPSM828303PEVM-058 Evaluation Module
  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Setting the Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
    1. 3.1 TPSM828303PEVM-058 Test Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

TPSM828303PEVM-058 Evaluation Module

Description

The TPSM828303PEVM-058 facilitates the evaluation of the TPSM828303PVCB, 3A synchronous step-down DC/DC power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack™ package. The TPSM828303PEVM evaluation module (EVM) is simple, easy-to-use. The EVM regulates the output voltage to 1.8V with the input voltage from 2.25V to 5.5V. However, the output voltage on the EVM can be adjusted from 0.5V to 4.5V , with 1% accuracy across the full input voltage and junction temperature range.

Get Started

  1. Order the EVM on ti.com.
  2. Download the data sheet (SLVSGM1).
  3. Use data sheet or WEBENCH® to modify the output voltage & to change the input &/or output capacitors.

Features

  • 2.25V to 5.5V input voltage range
  • 0.5V to 4.5V adjustable output voltage
  • 3A step-down power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack package
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 2.0MHz switching frequency
  • DCS-Control topology
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • Excellent transient response
  • MODE pin, power-good output
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale