This user's guide describes the characteristics, operation, and use of the TPS7H4011EVM-CVAL board. This evaluation module (EVM) is optimized for 4.5V to 14V input voltage range and 12A maximum output current. The feedback divider and compensation network can be modified for other application conditions according to the TPS7H4011-SP data sheet.
All trademarks are the property of their respective owners.