All trademarks are the property of their respective owners.
The TPS6291x family of devices are Low Noise, Low Ripple, synchronous, step-down converters in a small 2- × 2- × 1-mm QFN package. Two different devices in this family support 2 A or 3 A of output current. Almost any ordinary buck regulator can be converted into an IBB with a few simple changes in the input and output connections. The TPS6291x family is unique as it incorporates both a low noise filter cap, as well as integrated ferrite bead compensation. The ferrite bead configuration is critical to achieve low ripple and stability of the output voltage across the full load current range. This application report details the usage of the TPS6291x conversion from a buck to an IBB, the operation of the converter and things that you need to consider to make your power supply application a success.
Table 1-1 provides a summary of the TPS6291xEVM-161 performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Voltage | JP2 open or across 1 MHz and S-CONF | 3 | 5 | 12 | V |
Output Voltage Setpoint | -5 | V | |||
Output Current | At VIN = 3V, and higher for higher VIN per Figure 1-1 | 0 | 0.8 | A | |
S-CONF (R4) Setting | 1 MHz with SYNC available, no spread spectrum, output discharge enabled |
The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additional output capacitors can be added. The output voltage can be adjusted using feedback resistors, the soft start time and low frequency noise filtering can be changed, a feed-forward capacitor can be added, and the switching frequency, output discharge setting, and spread spectrum setting can be changed. Finally, the loop response can be measured prior to the ferrite bead with some board modifications. See the device data sheet for details of the various settings.
When making modifications for the output voltage, it will affect the average inductor current and output current. For an IBB, the average inductor current is no longer equal to the average output current because the inductor does not always supply the load current. The inductor only feeds the load during the OFF time, which is 1-D of the switching period. Equation 1 can be used to calculate the average inductor current:
The operating duty cycle for an inverting buck-boost converter can be found with Equation 2.
Where η is the efficiency at the operating point.
The efficiency term adjusts the equations in this section for power conversion losses and results in a more accurate maximum output current estimate. The peak to peak inductor ripple current is given by Equation 3.
Where D is the duty cycle, fSW is the switching frequency in Hz, L is the inductance in H, and VIN is the input voltage with respect to ground.
Equation 4 calculates the maximum inductor current.
For example, for an output voltage of -5 V, an input voltage of 3.3 V, 2.2 μH inductor, and 1MHz switching frequency, the following calculations produce the maximum allowable output current based on the TPS62913 minimum current limit value of 3.7A. The efficiency term is estimated to be 85% as a conservative figure.
Rearranging Equation 7 setting IL,Max equal to the minimum current limit value specified in the data sheet gives:
This result is then used in Equation 8 to find the maximum achievable output current:
Figure 1-1 plots the maximum output currents for different output voltages (-1.8 V, -3.6 V, -5 V) and input voltage combinations based on an inductor value of 2.2 uH and a switching frequency of 1MHz.
The input and output voltage for an IBB topology is limited by the recommended operating voltage of the IC, since the input voltage across the IC is from VIN to VOUT rather than from VIN to GND. When looking at the max output current vs VIN, the values are plotted to 17 V + VOUT, so for a -5 V output, the maximum input voltage is 17 V - 5 V, or 12 V.