• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS552882EVM-2MHz Evaluation Module

    • SLVUBW5A June   2020  – October 2020

       

  • CONTENTS
  • SEARCH
  • TPS552882EVM-2MHz Evaluation Module
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  3. 2Connector, Test Point and Jumper Descriptions
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1. 2.2.1 JP1 (ENABLE)
      2. 2.2.2 JP2(SYNC)
  4. 3Test Procedure
  5. 4Schematic, Bill of Materials, and Board Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Board Layout
  6. 5Revision History
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

TPS552882EVM-2MHz Evaluation Module

Trademarks

All other trademarks are the property of their respective owners.

1 Introduction

1.1 Performance Specification

Table 1-1 provides a summary of the TPS552882 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
ParameterTest ConditionValueUnit
Input VoltageN/A2.7 - 36V
Output VoltageN/A0.8 - 20V
Maximum Output CurrentVIN ≥ 4.5 V, VOUT = 5 V5A
VIN ≥ 5 V, VOUT = 9 V3
VIN ≥ 10 V, VOUT = 15 V
VIN ≥ 15 V, VOUT = 20 V
Default Switching FrequencyN/A2MHz

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale