D-CAP2™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS563219A is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The slow start time is externally programmable and there is a dedicated Power Good (PG) pin to aid in voltage monitoring and sequencing. The switching frequency is internally set at a nominal 650 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS563219A package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS563219A to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS563219A dc/dc synchronous converter is designed to provide up to a 3-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.8 V to 6.5 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS563219AEVM-663 evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 3 A from 4.5-V to 17-V input. This user’s guide describes the TPS563219AEVM-663 performance.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS563219AEVM-663 | VIN = 4.5 V to 17 V | 0 A to 3 A |
A summary of the TPS563219AEVM-663 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 17 | V | ||
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, IO = 3 A | 650 | kHz | |||
Output current range | 0 | 3 | A | |||
Over current limit | VIN = 12 V, LO = 1.5 µH | A | ||||
Output ripple voltage | VIN = 12 V, IO = 3 A | 20 | mVPP |
These evaluation modules are designed to provide access to the features of the TPS563219A. Some modifications can be made to this module.