All trademarks are the property of their respective owners.
The TPS62745 is a 300-mA, synchronous, step-down converter in a 2 x 3-mm, 10-pin SON package. The output voltage is fixed inside the device by the connection of the four VSELx pins.
The TPS62745EVM-622 uses the TPS62745 device. The EVM operates with full-rated performance with an input voltage between 3.3 V and 10 V.