• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS65279V Buck Converter Evaluation Module User's Guide

    • SLVU876A February   2013  – May 2021 TPS65279V

       

  • CONTENTS
  • SEARCH
  • TPS65279V Buck Converter Evaluation Module User's Guide
  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3TPS65279V Schematic
  5. 4Board Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Header Description and Jumper Placement
    2. 5.2 Hardware Requirement
    3. 5.3 Hardware Setup
    4. 5.4 Installing Software
    5. 5.5 Software Operation
  7. 6Power-Up Procedure
  8. 7TPS65279V EVM Bill of Materials
  9. 8Revision History
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

TPS65279V Buck Converter Evaluation Module User's Guide

Trademarks

Windows, Microsoft, and Internet Explorer are registered trademarks of Microsoft Corporation.

VeriSign is a registered trademark of VeriSign, Inc.

All trademarks are the property of their respective owners.

1 Introduction

This document presents the information required to operate the TPS65279V PMIC as well as the support documentation including schematic, layout, hardware setup, software installation and bill of materials.

2 Background

The TPS65279V PMIC is designed to provide dual 5 A of continuous currents with an operational range of 4.5 to 18 V. The TPS65279V features I2C controlled voltage identification (VID) and the output voltage can be set by I2C from 0.68 V to 1.95 V. Without I2C, voltage can also be programmed by an external resistor divider. The TPS65279V features externally programmed switching frequency ranging from 200 kHz to 1.6 MHz, external compensation, soft-start and enable.

As there are many possible options to set the converters, Table 2-1 presents the performance specification summary for the EVM.

Table 2-1 Summary of Performance
Test ConditionsPerformance
Vin = 4.5 V to 18 VBuck1 : 1.0 V, up to 5 A, VID control
fsw = 500 kHz (25°C ambient)Buck2 : 1.1 V, up to 5 A, VID control

The EVM is designed to provide access to the features of the TPS65279V. Some modifications can be made to this module to test performance at different input and output voltages, current and switching frequency. Please contact TI Field Applications Group for advice on these matters.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale