• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS51220 Buck Controller Evaluation Module User's Guide

    • SLVU251B June   2008  – February 2022 TPS51220

       

  • CONTENTS
  • SEARCH
  • TPS51220 Buck Controller Evaluation Module User's Guide
  1.   Trademarks
  2. 1Description
  3. 2Electrical Performance
  4. 3Schematic
  5. 4Test Setup and Procedure
    1. 4.1 Test Setup
    2. 4.2 Test Procedure
  6. 5Configuration
    1. 5.1 Switching Frequency Selection
    2. 5.2 Skip Mode and Control Scheme Selection
    3. 5.3 Current-Sensing Selection
    4. 5.4 Overcurrent Limit and Discharge Selection
    5. 5.5 Control Mode and Protection Selection
    6. 5.6 Soft-Start Setting Selection
    7. 5.7 Output Voltage Adjustment
  7. 6Bill of Materials
  8. 7EVM Assembly Drawing and PCB Layout
  9. 8Reference
  10. 9Revision History
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TPS51220 Buck Controller Evaluation Module User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Description

The TPS51220 is a dual, peak-current mode, synchronous step-down controller with three low-dropout (LDO) regulators. It is optimized for 5-V /3.3-V notebook system power supplies. A 99% duty cycle operation enables designers to complete Li-ion battery applications from 2-cells to 4-cells cost effectively. The TPS51220 supports high-efficiency, fast transient response and 99% duty cycle operation. DCR current sensing provides lossless current sensing and free MOSFET selection; resistor sensing supports accurate current-sensing operation. It supports supply input voltages ranging from 4.5 V to 30 V and output voltages from 1 V to 12 V. High-current, 5 V at 100 mA, 3.3 V at 10 mA, onboard linear regulators have glitch-free switchover function to SMPS, and the 2-V reference has a 100-μA capability.

A peak current-sensing current mode and fixed-frequency control scheme support the full range of current mode operation including simplified loop compensation, ceramic output capacitors, as well as a seamless transition to reduced frequency operation at light-load condition.

This evaluation module demonstrates the performance of the high-current/ high-efficiency TPS51220 buck converter

2 Electrical Performance

SPECIFICATIONS TEST CONDITIONS MIN TYP MAX UNIT
Input voltage range (VIN) 8 12 20 V
CH1 Output voltage 5 V
Operating frequency VIN = 12 V, Iout1 = 6 A 280 kHz
Output current VIN = 8 V to 20 V 6 A
Over current limit VIN = 12 V 9 A
Output ripple voltage VIN = 12 V, Iout1 = 6 A 15 mVp-p
CH2 Output voltage 3.3 V
Operating frequency VIN = 12 V, Iout2 = 6 A 280 kHz
Output current VIN = 8 V to 20 V 6 A
Over current limit VIN = 12 V 9 A
Output ripple voltage VIN = 12 V, Iout2 = 6 A 15 mVp-p

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale