Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS92630-Q1 Three-Channel Linear LED Driver With Analog and PWM Dimming
1 Features
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- 3-Ch. LED Driver With Analog and PWM Dimming
- Wide Input-Voltage Range: 5 V–40 V
- Adjustable Constant Output Current Set by Reference Resistor
- Max. Current: 150 mA per Channel
- Max. Current: 450 mA in Parallel Operation Mode
- Accuracy: ±1.5% per Channel When I(IOUTx)> 30 mA
- Accuracy: ±2.5% per Device When I(IOUTx)> 30 mA
- Parallel Outputs for Higher Current Using Multiple ICs or Multiple Channels of a Single IC
- Low Dropout Voltage
- Max. Dropout: 400 mV at 60 mA per Channel
- Max. Dropout: 0.9 V at 150 mA per Channel
- Independent PWM Dimming per Channel
- Open and Shorted LED Detection With Deglitch Timer
- LED-String Voltage Feedback per Channel for Single-LED Short Detection
- Separate Fault Pin for Single-LED Short Failure
- Fault Pin for Open, Short, and Thermal Shutdown Failure Reporting, Allowing Parallel Bus Connection up to 15 Devices
- Device Accommodates a Slow Input-Voltage dV/dt (0.5 V/min) With No Issues
- Operating Junction Temperature Range –40°C to 150°C
- Package: 16-Pin Thermally Enhanced PWP Package (HTSSOP)