The TPS65217x is a single-chip power management IC (PMIC) specifically designed to power the AM335x ARM®Cortex®-A8 processor in portable and 5-V line-powered applications. The PMIC device provides a linear battery charger for single-cell Li-ion and Li-polymer batteries, dual-input power path, three step-down converters, four low-dropout (LDO) regulators, and a high-efficiency boost converter to power two strings of up to 10 LEDs each. The system can be supplied by any combination of USB port, 5-V AC adaptor, or Li-Ion battery. The device is characterized across a –40°C to +105°C temperature range which makes it suitable for industrial applications. Three high-efficiency 2.25-MHz step-down converters can providing the core voltage, memory, and I/O voltage for a system. The TPS65217x device comes in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mm pitch.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65217A | VQFN (48) | 6.00 mm × 6.00 mm |
TPS65217B | ||
TPS65217C | ||
TPS65217D |