The TPS54325 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54325 device enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.
The main control loop for the TPS54325 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS54325 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54325 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54325 | HTSSOP (14) | 5.00 mm × 4.40 mm |
Changes from E Revision (January 2014) to F Revision
Changes from D Revision (January 2012) to E Revision
Changes from C Revision (July 2011) to D Revision
Changes from B Revision (March 2011) to C Revision
Changes from * Revision (May 2009) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VO | 1 | I | Connect to output of converter. This terminal is used for On-Time Adjustment. |
VFB | 2 | I | Converter feedback input. Connect with feedback resistor divider. |
VREG5 | 3 | O | 5.5 V power supply output. A capacitor (typical 1μF) should be connected to GND. |
SS | 4 | I | Soft-start control. A external capacitor should be connected to GND. |
GND | 5 | –– | Signal ground pin |
PG | 6 | O | Open drain power good output |
EN | 7 | I | Enable control input |
PGND1, PGND2 | 8, 9 | –– | Ground returns for low-side MOSFET. Also serve as inputs of current comparators. Connect PGND and GND strongly together near the IC. |
SW1, SW2 | 10, 11 | O | Switch node connection between high-side NFET and low-side NFET. Also serve as inputs to current comparators. |
VBST | 12 | O | Supply input for high-side NFET gate driver (boost terminal). Connect capacitor from this pin to respective SW1, SW2 terminals. An internal PN diode is connected between VREG5 to VBST pin. |
VIN | 13 | I | Power input and connected to high side NFET drain |
VCC | 14 | I | Supply input for 5 V internal linear regulator for the control circuitry |
PowerPAD™ | –– | –– | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Should be connected to PGND. |