The synchronous 4-switch buck-boost controller LM5177 operates over a wide input voltage range and can support battery backup systems, solar power, industrial personal computers (IPCs), and many other applications. LM5177 produces a regulated output voltage at, above, or below the input voltage. Paralleling two or more LM5177 converters is an attractive way to support a higher power level. This application note shows how this can be done to achieve well-balanced load sharing between the paralleled converters within a 10% error. Design guidelines are given to help readers to design properly for practical applications.