• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Typical Application to Achieve High Immunity to BCI

    • SLVAFG5 November   2022 TPS929240-Q1

       

  • CONTENTS
  • SEARCH
  • Typical Application to Achieve High Immunity to BCI
  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Device Overview
    2. 1.2 BCI Test Method
  4. 2PCB Design Recommendation
    1. 2.1 Schematic Design
    2. 2.2 Layout Design
  5. 3BCI Test
    1. 3.1 Test Set-up
    2. 3.2 Test Results
  6. 4Summary
  7. 5References
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Typical Application to Achieve High Immunity to BCI

Abstract

This application note summarizes a typical schematic and layout design for 24-channel LED driver, TPS929240-Q1, to achieve high BCI (Bulk Current Injection) immunity performance with test set-up and result analysis. The test is based on TPS929240-Q1 evaluation board, which passes international standard ISO11452-4 test level IV (200mA).

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

1.1 Device Overview

The TPS929240-Q1 is a 24-channel, 40-V high-side automotive LED driver with FlexWire interface to address increasing requirements for pixel control of each LED string. Each of the device channels features various diagnostics including LED open-circuit, short-to-ground, single LED short-circuit detection and can support both analog dimming and PWM dimming. The internal user-programmable EEPROM allows automatic switching to FAIL-SAFE states in the case of communication loss to meet system level safety requirements. Figure 1-1 shows a typical application diagram.

Compared with traditional single ended interface, by using a CAN physical layer the UART-based FlexWire interface of the TPS929240-Q1 is much easier to accomplish long distance off-board communication without impacting EMC and BCI.

Figure 1-1 TPS929240-Q1 Typical Application Diagram

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale