SLVAF79 February 2022 TPS25772-Q1 , TPS25830A-Q1 , TPS25850-Q1
TI provides an easy-to-use USB-A and USB Type-C®, USB PD charging port solution with high-efficiency, low EMI, and robust protection in Automotive Head Unit, Media Hub, and USB charge applications.
A TI Automotive USB charging port solution integrates a synchronous DC/DC converter, USB Type-C, USB Power Delivery, BC1.2 charging port controller, precision power switch, short-to-battery protection, and IEC ESD protection.
To pass CISPR 25 Class 5 EMI, TI provides a variety of resources including reference designs and application notes, which shortens design cycles and accelerates time-to-market.
Find more: Automotive USB power solution
Part | Port Type | BC1.2 Modes Supported | Fault Indication | Short to Battery Protection | IEC ESD | Thermal Management | MFi OCP | fsw | Package |
---|---|---|---|---|---|---|---|---|---|
TPS25830A | C | SDP, CDP | Yes | Yes | Yes | n/a | Yes | 300 kHz to 2.2 MHz | VQFN (32) 5 mm × 5 mm |
TPS25832A | C | SDP, CDP | Yes | No | Yes | n/a | Yes | 300 kHz to 2.2 MHz | |
TPS25840 | A | SDP, CDP | Yes | Yes | Yes | n/a | Yes | 300 kHz to 2.2 MHz | |
TPS25842 | A | SDP, CDP | Yes | No | Yes | n/a | Yes | 300 kHz to 2.2 MHz | |
TPS25846 | A | SDP, CDP | Yes | Yes | Yes | n/a | Yes | 300 kHz to 2.2 MHz | |
TPS25831 | C, A | DCP | Yes | Yes | Yes | NTC Adj. | No | 300 kHz to 2.2 MHz | |
TPS25833 | C, A | DCP | Yes | No | Yes | NTC Adj. | No | 300 kHz to 2.2 MHz | |
TPS25854 | C, A | DCP | Yes | No | No | NTC Adj. | Yes | 200 kHz to 800 kHz | VQFN-HR (25) 3.5 mm × 4.5 mm |
TPS25855 | C, A | DCP | Yes | No | No | NTC Adj. | Yes | 200 kHz to 3 MHz |
Part | Port Type | BC1.2 Modes Supported | Fault Indication | Short to Battery Protection | IEC ESD | Thermal Management | MFi OCP | fsw | Package |
---|---|---|---|---|---|---|---|---|---|
TPS25850 | C + C | DCP | No | No | No | Yes | Yes | 200 kHz to 3 MHz | VQFN-HR (25) 3.5 mm × 4.5 mm |
TPS25858 | C + C | DCP | No | No | No | Yes | Yes | 200 kHz to 800 kHz | |
TPS25851 | C + C | No | Yes | No | No | Yes | Yes | 200 kHz to 3 MHz | |
TPS25852 | C + C | No | Yes | No | No | Yes | Yes | 200 kHz to 3 MHz | |
TPS25859 | C + C | No | Yes | No | No | Yes | Yes | 200 kHz to 800 kHz | |
TPS25860 | A + C | DCP | No | No | No | Yes | Yes | 200 kHz to 3 MHz | |
TPS25868 | A + C | DCP | No | No | No | Yes | Yes | 200 kHz to 800 kHz | |
TPS25862 | A + C | DCP | Yes | No | No | Yes | Yes | 200 kHz to 3 MHz | |
TPS25869 | A + C | DCP | Yes | No | No | Yes | Yes | 200 kHz to 800 kHz | |
TPS25864 | A + A | DCP | No | No | No | Yes | Yes | 200 kHz to 3 MHz | |
TPS25865 | A + A | DCP | No | No | No | Yes | Yes | 200 kHz to 800 kHz |