• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Loop Characteristic Evaluation and Optimization of TPS2583x-Q1

    • SLVAEJ1 January   2020 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1

       

  • CONTENTS
  • SEARCH
  • Loop Characteristic Evaluation and Optimization of TPS2583x-Q1
  1.   Loop Characteristic Evaluation and Optimization of TPS2583x-Q1
    1. 1 Introduction
      1. 1.1 Loop Introduction of TPS2583x-Q1
    2. 2 Loop Test Method of TPS2583x-Q1
      1. 2.1 Test the Loop Characteristics Without Cable Compensation Function
      2. 2.2 Evaluating Loop Characteristics With Cable Compensation Function
    3. 3 How to improve the loop characteristic of TPS2583x-Q1
    4. 4 Summary
    5. 5 References
  2. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Loop Characteristic Evaluation and Optimization of TPS2583x-Q1

Loop Characteristic Evaluation and Optimization of TPS2583x-Q1

TPS2583x-Q1 is a high integrated USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage. Because the output of USB Type-C and BC1.2 is based on the 5 V, the voltage feedback resistors are integrated in the IC; also due to voltage compensation circuit, it is difficult to test and evaluate the loop characteristics of the system. This application report is mainly about TPS2583x-Q1 Loop Characteristic Evaluation and Design. The test hardware in this application report is based on http://www.ti.com/tool/TPS25831Q1EVM-062.

1 Introduction

1.1 Loop Introduction of TPS2583x-Q1

TPS2583x-Q1 integrated a wide Vin buck DCDC to generate 5 V output. It is no different from the normal DCDC when it is without the cable compensation function (no Rsns, Rimon=0), as shown in Figure 1.

figure1.pngFigure 1. TPS2583x-Q1 System Without Cable Compensation Function

When it uses the cable compensation function, as shown in Figure 2, it adds another current feedback loop.

figure2.pngFigure 2. TPS2583x-Q1 System With Cable Compensation Function

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale