• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Typical Design Guidelines for TPS92630/8-Q1 in Automotive Rear Lamp Applications

    • SLVAEF0 September   2020  – MONTH  TPS92630-Q1 , TPS92638-Q1

       

  • CONTENTS
  • SEARCH
  • Typical Design Guidelines for TPS92630/8-Q1 in Automotive Rear Lamp Applications
  1.   Trademarks
  2. 1Introduction
  3. 2Supply Line Transients In Automotive Rear Lamp Applications
  4. 3Recommended Circuit For Device Enable Control
  5. 4Implementation Results
  6. 5Summary
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Typical Design Guidelines for TPS92630/8-Q1 in Automotive Rear Lamp Applications

Trademarks

All other trademarks are the property of their respective owners.

1 Introduction

Figure 1-1 and Figure 1-2 shows the typical application schematics of the two devices. The VIN pin for TPS92630-Q1 and the SUPPLY pin for TPS92638-Q1 are power supply input pins. The voltage of the supply pins are expressed as V(supply) hereinafter. The supported supply voltage range of TPS92630/8-Q1 is 5 V - 40 V.

GUID-20200713-CA0I-KXTX-1TF4-TGKZDNCL0XC4-low.gif Figure 1-1 TPS92630-Q1 Typical Application Schematic
GUID-20200713-CA0I-HSTF-MCDH-STQKSFTLW1WM-low.gif Figure 1-2 TPS92638-Q1 Typical Application Schematic

Both devices have full-diagnostic and built-in protection capabilities, such as output short-to-ground detection, open-load detection and reference resistor short detection. The fault detection features are effective when the device is enabled (V(EN) > 2 V).

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale