This user's guide contains information for the TPS563300 as well as support documentation for the TPS563300 evaluation module. Included are the performance specifications, board layout, schematic, and the list of materials of the TPS563300EVM.
All trademarks are the property of their respective owners.
The TPS563300 is a high efficiency, easy-to-use synchronous buck converter. With the wide input voltage range of 3.8 V to 28 V, the device is ideally suited for systems powered from 5-V, 12-V, 19-V, 24-V power-bus rails. The device supports up to 3-A continuous output current, 0.8-V to 22-V output voltage and maximum 98% duty cycle operation. The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components over a wide range of output voltage and operation frequency. Pulse frequency modulation (PFM) mode maximizes the light load efficiency. The low quiescent current feature is beneficial for long battery life time in low-power operation. The device also has a frequency spread spectrum feature, which helps with lowering down EMI noise.
The TPS563300EVM evaluation module (EVM) is a single, synchronous buck converter providing 5 V at 3 A from 5.1-V to 28-V input. This user’s guide describes the TPS563300EVM performance. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS563300EVM | VIN = 5.1 V to 28 V | 0 A to 3 A |
A summary of the TPS563300EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 5.1 | 24 | 28 | V | ||
Output voltage set point | 5 | V | ||||
Operating frequency | VIN = 24 V, IO = 3 A | 500 | kHz | |||
Output current range | 0 | 3 | A | |||
Over current limit | VIN = 24 V, LO = 6.8 µH | 5 | A | |||
Output ripple voltage | VIN = 24 V, IO = 3 A | 20 | mVPP |