• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS563212 Step-Down Converter Evaluation Module User's Guide

    • SLUUCK3 November   2021 TPS563212

       

  • CONTENTS
  • SEARCH
  • TPS563212 Step-Down Converter Evaluation Module User's Guide
  1. 1Introduction
  2. 2Performance Specification Summary
  3. 3Modifications
    1. 3.1 MODE Pin Configuration
    2. 3.2 Output Voltage Setpoint
  4. 4Test Setup
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  5. 5Board Layout
    1. 5.1 Layout
    2. 5.2 EVM Picture
  6. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  7. 7Reference
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TPS563212 Step-Down Converter Evaluation Module User's Guide

1 Introduction

The TPS563212 is a single, advanced emulated current mode (AECM) control, synchronous buck converter, that is able to deliver 3-A continuous output current, providing selectable Eco-mode operation or FCCM operation and a selectable power-good indicator or external soft start by the configuring the MODE pin. Power sequencing is possible by correctly configuring the enable, power-good indicator, or external soft start. The device implements an AECM control, which can get fast transient response with fixed frequency. The fast transient response results in low voltage drop and fixed frequency brings a better jitter permanence and predictable frequency for EMI design. The optimized internal compensation network minimizes the external component counts and simplifies the control loop design over a wide voltage output range. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

The TPS563212EVM is a single, synchronous buck converter providing 3.3 V at 3 A from a 4.2-V to 18-V input. This user’s guide describes the TPS563212EVM performance.

Table 1-1 Input Voltage and Output Current Summary
EVMINPUT VOLTAGE RANGEOUTPUT CURRENT RANGE
TPS563212EVMVIN = 4.2 V to 18 V0 A to 3 A

2 Performance Specification Summary

A summary of the TPS563212EVM performance specifications is provided in Table 2-1. Test specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
Input voltage range4.21218V
Output voltage set point3.3V
Operating frequencyVIN = 12 V, IO = 3 A1200kHz
Output current range03A
Output ripple voltageVIN = 12 V, IO = 3 A20mVPP

3 Modifications

This evaluation module is designed to provide access to the features of the TPS563212. Some modifications can be made to this module.

3.1 MODE Pin Configuration

The TPS563212 has a MODE pin that can offer two different states of operation under light load conditions, and offer two options for the function of Pin 1.

Table 3-1 MODE Pin Settings
MODE RESISTOR RANGE RECOMMENDED MODE RESISTOR VALUE OPERATION MODE in LIGHT LOAD FUNCTION of PG/SS PIN
[0, 12] kΩ 0 Eco-mode Power Good(1)
[30, 50] kΩ 47 kΩ Eco-mode Soft Start
[83, 120] kΩ 100 kΩ FCCM Soft Start
[180, ∞] kΩ Float FCCM Power Good
(1) Connect pin 1 to GND to get a better thermal performance if the PG was not used when PG function was selected.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale