All trademarks are the property of their respective owners.
Figure 1-1 highlights the user interface items associated with the EVM. The VIN and PGND terminal blocks (J1 and J3) are used for connection to the host input supply and the VOUT and PGND terminal blocks (J4, J10, J13, J16) are used for connection to the load. These terminal blocks can accept up to 16-AWG wire.
Device | Output Voltage | Output Current Range | Input Voltage |
---|---|---|---|
U1 Dual Output | VOUT1 = 0.8 V, 1.0 V, 1.2 V, 1.8 V, or 3.3 V | 0 to 6 A per output | VIN = 4.5 V to 15 V |
VOUT2 = 0.9 V, 1.1 V, 1.2 V, 1.5 V, or 2.5 V | |||
U2 Parallel Output | VOUT3 = 0.9 V, 1.0 V, 1.1 V, 1.2 V, or 1.8 V | 0 to 12 A |
Wire-loop test points and scope probe sockets are included for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. A description of each test point follows:
Name(1) | Description |
---|---|
VIN S+ | Input voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency. |
VIN S- | Input voltage monitor. Connect the negative lead of a DVM to this point for measuring efficiency. |
VOUT1 S+ | Output 1 voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
VOUT1 S- | Output 1 voltage monitor. Connect the negative lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
VOUT2 S+ | Output 2 voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
VOUT2 S- | Output 2 voltage monitor. Connect the negative lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
VOUT3 S+ | Output 3 voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
VOUT3 S- | Output 3 voltage monitor. Connect the negative lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
AGND | Analog ground test point. |
PGND | Power ground test point. |
VOUT SCOPE (J2, J9, J14) | Output voltage scope monitor. Connect an oscilloscope probe to this set of points to measure output ripple voltage and transient response. |
ENABLE (J5, J8, J15) | For ease of use, J13 can be set in the ON position to enable the device or in the OFF position to disable the device. |
PGOOD1 | Monitors the power good signal of Channel 1 output. This is an open drain signal. |
PGOOD2 | Monitors the power good signal of Channel 2 output. This is an open drain signal. |
PGOOD3 | Monitors the power good signal of Channel 3 output. This is an open drain signal. |
SYNC1&2 | Synchronization input test point of U1. When synchronizing to an external clock connect to this test point. |
SYNC 3 | Synchronization input test point of U2. When synchronizing to an external clock connect to this test point. |
Figure 3-1 through Figure 3-8 show the PCB layers of the TPSM5D1806EVM.
Figure 4-1 is the schematic for the top-half of TPSM5D1806EVM.
Figure 4-2 is the schematic for the bottom-half of TPSM5D1806EVM.
Table 5-1 lists the EVM BOM.
Designator | Qty | Value | Description | Size | Part Number |
---|---|---|---|---|---|
C1 | 1 | 330uF | CAP, AL, 330 uF, 25 V | SMT Radial G | EEE-FC1E331P |
C3, C4, C26, C27 | 4 | 47uF | CAP, CERM, 47 uF, 25 V, X5R | 1206 | C3216X5R1E476M160AC |
C7, C8, C11, C12, C15, C16, C19, C20, C30, C31, C34, C35, C39, C40, C43, C44 | 16 | 100uF | CAP, CERM, 100 uF, 25 V, X5R | 1206 | GRM31CR60J107ME39L |
C24, C48 | 2 | 2.2uF | CAP, CERM, 2.2 uF, 16 V, X6S | 0603 | GRM188Z71C225KE43 |
J1, J3, J4, J10, J13, J16 | 6 | Terminal Block, 5.08 mm, 2x1 | 2x1 5.08mm | ED120/2DS | |
J2, J9, J14 | 3 | Socket Strip, 2x1, 100mil | 2x1, 100mil | 310-43-102-41-001000 | |
J5, J7, J8, J15, J17 | 5 | Header, 100mil, 3x1, Tin, TH | 3x1, 100mil | PEC03SAAN | |
J6, J11, J18 | 3 | Header, 100mil, 5x2, Tin, TH | 5x2, 100mil | PEC05DAAN | |
J12 | 1 | Header, 100mil, 4x2, Tin, TH | 4x2, 100mil | PEC04DAAN | |
J19 | 1 | Header, 100mil, 3x2, Tin, TH | 3x2, 100mil | PEC03DAAN | |
R1, R7, R8, R15, R18, R20, R26, R32, R36 | 9 | 10.0k | RES, 10.0 k, 1%, 0.1 W | 0603 | CRCW060310K0FKEA |
R2, R13, R27 | 3 | 0 | RES, 0, 5%, 0.1 W | 0603 | CRCW06030000Z0EA |
R5 | 1 | 56.2k | RES, 56.2 k, 1%, 0.1 W | 0603 | CRCW060356K2FKEA |
R6 | 1 | 6.81k | RES, 6.81 k, 1%, 0.1 W | 0603 | CRCW06036K81FKEA |
R9 | 1 | 12.1k | RES, 12.1 k, 1%, 0.1 W | 0603 | CRCW060312K1FKEA |
R10 | 1 | 18.7k | RES, 18.7 k, 1%, 0.1 W | 0603 | CRCW060318K7FKEA |
R12 | 1 | 48.7k | RES, 48.7 k, 1%, 0.1 W | 0603 | CRCW060348K7FKEA |
R16, R25 | 2 | 40.2k | RES, 40.2 k, 1%, 0.1 W | 0603 | CRCW060340K2FKEA |
R17, R22, R37 | 3 | 17.4k | RES, 17.4 k, 1%, 0.1 W | 0603 | CRCW060317K4FKEA |
R19, R38 | 2 | 28.7k | RES, 28.7 k, 1%, 0.1 W | 0603 | CRCW060328K7FKEA |
R21 | 1 | 15.4k | RES, 15.4 k, 1%, 0.1 W | 0603 | CRCW060315K4FKEA |
R23, R40 | 2 | 53.6k | RES, 53.6 k, 1%, 0.1 W | 0603 | CRCW060353K6FKEA |
R24 | 1 | 21.5k | RES, 21.5 k, 1%, 0.1 W | 0603 | CRCW060321K5FKEA |
R30 | 1 | 26.1k | RES, 26.1 k, 1%, 0.1 W | 0603 | CRCW060326K1FKEA |
R31 | 1 | 11.5k | RES, 11.5 k, 1%, 0.1 W | 0603 | CRCW060311K5FKEA |
R33 | 1 | 16.2k | RES, 16.2 k, 1%, 0.1 W | 0603 | CRCW060316K2FKEA |
R34 | 1 | 22.1k | RES, 22.1 k, 1%, 0.1 W | 0603 | CRCW060322K1FKEA |
R35 | 1 | 30.1k | RES, 30.1 k, 1%, 0.1 W | 0603 | CRCW060330K1FKEA |
R39, R41, R42 | 3 | 10.7k | RES, 10.7 k, 1%, 0.1 W | 0603 | CRCW060310K7FKEA |
TP1, TP2, TP8, TP11 | 4 | Test Point, Multipurpose, Red | Red TP | 5010 | |
TP3, TP6, TP7, TP12, TP14 | 5 | Test Point, Multipurpose, White | Black TP | 5012 | |
TP4, TP5, TP9, TP10, TP13, TP15 | 6 | Test Point, Multipurpose, Black | White TP | 5011 | |
U1, U2 | 2 | 18-V, 6A, Power Module | QFN-FCMOD51 | TPSM5D1806RDB | |
Not Loaded | |||||
C6, C23, C29, C47 | 0 | 7343-40 | |||
C2, C5, C9, C10, C13, C14, C17, C18, C21, C22, C25, C28, C32, C33, C36, C37, C41, C42, C45, C46 | 0 | 1206 | |||
C38 | 0 | 0603 | |||
R3, R4, R11, R14, R28, R29 | 0 | 0603 |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2020, Texas Instruments Incorporated |