The TPS62866 is a synchronous, step-down converter in a 1.05- x 1.78- x 0.5-mm wafer chip-scale package (WCSP).
Table 1-1 provides a summary of the TPS62866EVM-051 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage setpoint | 0.9 | V | |||
Output current | 0 | 6000 | mA |