• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS566235 Buck Converter Evaluation Module User's Guide

    • SLUUC03A February   2019  – December 2022 TPS566235

       

  • CONTENTS
  • SEARCH
  • TPS566235 Buck Converter Evaluation Module User's Guide
  1.   TPS566235EVM-036 evaluation module
  2.   Trademarks
  3. 1Introduction
  4. 2Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Mode Selection
  6. 4Schematic and Board layout
    1. 4.1 Schematic
    2. 4.2 Board Layout
  7. 5EVM Test Setup
    1. 5.1 Connectors and Jumpers Description and Placement
    2. 5.2 Start-up Procedure
  8. 6Test Waveforms
    1. 6.1 Power Up
    2. 6.2 Power Down
    3. 6.3 Output Voltage Ripple
    4. 6.4 Load Transient Response
    5. 6.5 Thermal
  9. 7List of Materials and Reference
    1. 7.1 List of Materials
    2. 7.2 Reference
  10. 8Revision History
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

TPS566235 Buck Converter Evaluation Module User's Guide

1 TPS566235EVM-036 evaluation module

This user’s guide contains the information for TPS566235EVM-036 evaluation module as well as TPS566235 DC/DC converter. Also included are the specification, schematic, printed-circuit board (PCB) layout, hardware setup, and list of materials.

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

TPS566235 device is a high efficiency, cost effective, synchronous BUCK DC/DC converter with integrated FETs. It employs the proprietary D-CAP3™ control mode that is optimized for low-ESR output capacitors and features fast transient response without external compensation. The operating input voltage range is 4.5 V to 18 V, the output voltage can be programmed between 0.6 V and 7 V, and the output current is up to 6 A. The operating frequency is internally set to nominal 600 kHz in CCM, and there are 3 different operation modes can be configured by MODE pin at light load: Eco-Mode, Out-of-Audio, and FCCM. TPS566235 provides rich functions as well as excellent power supply performance, internal fixed 1mSec soft start, power good indicator, and full protections including UVLO, OCP, OVP, UVP, OTP. The devices are available in 3.0-mm × 2.0-mm HotRod™ package and the die operating temperature is specified from -40°C to 125°C.

TPS566235EVM-036 evaluation module (EVM) is designed for accessing to the features of TPS566235.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale