• Menu
  • Product
  • Email
  • PDF
  • Order now
  • BMS Breakers and Designing With TPS1210-Q1 and TPS4810-Q1 Low IQ Smart High-Side Drivers System Architectures

    • SLUAAS8 November   2024 TPS1210-Q1 , TPS4810-Q1

       

  • CONTENTS
  • SEARCH
  • BMS Breakers and Designing With TPS1210-Q1 and TPS4810-Q1 Low IQ Smart High-Side Drivers System Architectures
  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2BMS System Overview
  6. 3Application of TPS1210-Q1 and TPS4810-Q1 to accomplish the Battery Disconnect Switch Design
    1. 3.1 Separate Charge and Discharge FET Control
    2. 3.2 Charge, Discharge FET Control With Pre-Charge Functionality
    3. 3.3 Current Sensing for Short Circuit Protection
    4. 3.4 Reverse Polarity Protection
    5. 3.5 Diagnostics
      1. 3.5.1 FET Diagnostics
      2. 3.5.2 Short Circuit Protection Comparator Diagnostics
      3. 3.5.3 Fault Indication
  7. 4Summary
  8. 5References
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Application Note

BMS Breakers and Designing With TPS1210-Q1 and TPS4810-Q1 Low IQ Smart High-Side Drivers System Architectures

Abstract

With the overwhelming increase in the use of Lithium Ion batteries in today’s automobile systems, the design of battery management systems (BMS) is becoming quite crucial. The battery management system monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. The BMS is responsible to provide an accurate state-of-charge (SOC) and state-of-health (SOH) estimate to make sure an informative and safe user experience over the lifetime of the battery. Designing a proper BMS is critical not only from a safety point of view, but also for customer satisfaction. There is also definitive move towards solid state disconnects from contractors and this brings in new system design challenges to realize a high current disconnect switch. Robust protection during system fault conditions and low IQ requirement adds another layer of complexity while designing these systems.

This application note highlights how the new TPS1210-Q1 and TPS4810-Q1, low IQ dual high-side driver simplifies the high current disconnect switch design for BMS system with various features such as protection during various system fault conditions, capacitive load driving and diagnosis of the external FETs and the gate driver for safety applications.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale