• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS62851x Functional Safety FIT Rate, FMD and Pin FMA

    • SLUAAC2 March   2021 TPS628510 , TPS628511 , TPS628512

       

  • CONTENTS
  • SEARCH
  • TPS62851x Functional Safety FIT Rate, FMD and Pin FMA
  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
  5. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

TPS62851x Functional Safety FIT Rate, FMD and Pin FMA

1 Overview

This document contains information for TPS62851x ( SOT-583 package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-2F5ED2D6-439E-48CA-8DC0-A0EF0055F9C2-low.gifFigure 1-1 Functional Block Diagram

TPS62851x was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TPS62851x based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate

6

Die FIT Rate

4

Package FIT Rate

2

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: motor control
  • Power dissipation: 250 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2T

Table

Category

Reference FIT Rate

Reference Virtual Tj

5

CMOS, BICMOS Digital, analog/mixed

25 FIT

55°C

The Reference FIT Rate and Reference Virtual Tj (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion infromation in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPS62851x in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)

SW no output

35%

SW output not in specification - voltage or timing

45%

SW power HS or LS FET stuck on

10%

PG false trip or fails to trip

5%

Short circuit any two pins

5%

4 Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS62851x. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to VIN (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS62851x pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the TPS62851x datasheet.

GUID-0FDAED53-C2DF-47B0-AD50-E21551174AAA-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device is operating in the typical application, please refer to the 'Simplified Schematics' on the 1st page in the TPS62850x datasheet.

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

VIN

1

Device does not power up

B

EN

2

Intended functionality

D

MODE/SYNC

3

Intended functionality

D

SS/TR

4

Device not functional

D

FB

5

Open loop operation and device performance degradation

C

PG

6

Intended functionality

D

SW

7

Potential device damage

A

GND

8

No effect

D

Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

VIN

1

Device does not power up

B

EN

2

Undetermined device operation; Device might power up or not

B

MODE/SYNC

3

Undetermined device operation

B

SS/TR

4

Intended functionality

D

FB

5

Device not functional; Open loop operation

B

PG

6

Intended functionality

D

SW

7

Device not functional; Open loop operation

B

GND

8

Potential device damage

A

Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class

VIN

1

EN

Intended functionality

D

EN

2

MODE/SYNC

Intended functionality

D

MODE/SYNC

3

SS/TR

Undetermined device operation

C

FB

5

PG

Device not functional; Open loop operation

B

PG

6

SW

Potential internal device damage

A

SW

7

GND

Potential internal device damage

A

Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

VIN

1

Intended functionality

D

EN

2

Intended functionality; Device enabled

D

MODE/SYNC

3

Intended functionality; FPWM mode

D

SS/TR

4

Intended functionality

D

FB

5

Device not functional; Open loop operation

B

PG

6

Potential device damage

A

SW

7

Potential device damge

A

GND

8

Device not functional

B

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale