SLUAAA3A September 2020 – June 2025 UCC2808A-1Q1 , UCC2808A-2Q1
This document contains information for UCC2808A-xQ1 (UCC2808A-1Q1 and UCC2808A-2Q1 in SOIC 8 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
UCC2808A-xQ1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for UCC2808A-xQ1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | Power Dissipation (mW) | FIT (Failures Per 109 Hours) |
---|---|---|
Total component FIT rate | 75 | 10 |
150 | 11 | |
300 | 15 | |
Die FIT rate | 75 | 3 |
150 | 4 | |
300 | 7 | |
Package FIT rate | 75 | 7 |
150 | 7 | |
300 | 8 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS,
BICMOS Digital, analog, or mixed | 25 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for UCC2808A-xQ1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
OUTA and OUTB stuck low | 15 |
OUTA and OUTB pulse width not as expected | 17 |
OUTA stuck low | 9.5 |
OUTA stuck high | 9.5 |
OUTB stuck low | 9.5 |
OUTB stuck high | 9.5 |
System is unstable | 7 |
No effect | 23 |