• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Isolated USB Repeater

    • SLLT214B march   2022  – august 2023 ESD341 , ESD441 , ISOUSB111 , ISOUSB211

       

  • CONTENTS
  • SEARCH
  • Isolated USB Repeater
  1.   1
  2.   2
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Product Overview

Isolated USB Repeater

GUID-20220224-SS0I-JBHK-TN5J-WKWJRJF8ZTXV-low.svg Example: Provide High-Voltage Protection and Enhanced Signal Integrity for USB 2.0

Design Considerations

  • How to Implement an Isolated USB 2.0 High Speed, Type-C® DRP
  • Compensate for Channel Loss with Equalizer Settings on High-Speed USB Isolators
  • Protect your Designs with Low-Emissions USB 2.0 Compliant 480 Mbps Isolators

What do Isolated USB Repeaters Provide?

  • Compliance with the low-speed, full-speed, and high-speed USB 2.0 standard
  • Built-in high-speed test mode that is required for end-equipment USB 2.0 compliance tests
  • Built-in equalizer and pre-emphasis for channel loss compensation
  • Support Charging Downstream Port (CDP) advertising, role-reversing, and auto speed detection
  • Support sleep power management state
  • Meets CISPR32 Class B radiated emissions

Need additional assistance? Ask our engineers a question on the TI E2ETM Isolation Support Forum

Recommended Parts

Part Number Isolated USB2.0 Speed Features Application
ISOUSB211DP Reinforced 480Mbps Equalizer and pre-emphasis, support HS test mode, auto speed detection, role-reversal, CPD advertising, and SSOP-28 package

Factory automation and control:
Programmable logic controller, Industrial PC


Motor drive:
Servo motor drive, AC Inverter


Medical:
Patient monitor, CPAP machine


Test and measurement:
Semiconductor tester, Instrumentation

ISOUSB111DW Reinforced 12Mbps Auto speed detection, role-reversal, CPD advertising.
ISOUSB111DWX Reinforced 12Mbps Auto speed detection, role-reversal, CPD advertising in ultra-small package.
ESD Device Name Working Voltage Clamping Voltage Capacitance IEC 61000-4-2 Rating IEC 61000-4-5 Rating
ESD341 (Data) 3.6 V 8.8 V 0.66 pF 30 kV 5.4 A
ESD441 (Power) 5.5 V 7.6 V 1.0 pF 30 kV 4.4 A
Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale