• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TIOL112 and TIOL112x IO-Link Device Transceivers with Low Residual Voltage and Integrated Surge Protection in Small Packages

    • SLLSFJ1D February   2022  – March 2023 TIOL112 , TIOL1123 , TIOL1125

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • TIOL112 and TIOL112x IO-Link Device Transceivers with Low Residual Voltage and Integrated Surge Protection in Small Packages
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings - IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1  Wake-Up Detection
      2. 8.3.2  Current Limit Configuration
      3. 8.3.3  Current Fault Detection, Indication and Auto Recovery
      4. 8.3.4  Thermal Warning, Thermal Shutdown
      5. 8.3.5  Fault Reporting (NFAULT)
      6. 8.3.6  Transceiver Function Tables
      7. 8.3.7  The Integrated Voltage Regulator (LDO)
      8. 8.3.8  Reverse Polarity Protection
      9. 8.3.9  Integrated Surge Protection and Transient Waveform Tolerance
      10. 8.3.10 Power Up Sequence (TIOL112)
      11. 8.3.11 Undervoltage Lock-Out (UVLO)
    4. 8.4 Device Functional Modes
      1. 8.4.1 NPN Configuration (N-Switch SIO Mode)
      2. 8.4.2 PNP Configuration (P-Switch SIO Mode)
      3. 8.4.3 Push-Pull, Communication Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Maximum Junction Temperature Check
        2. 9.2.2.2 Driving Capacitive Loads
        3. 9.2.2.3 Driving Inductive Loads
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
  12. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

TIOL112 and TIOL112x IO-Link Device Transceivers with Low Residual Voltage and Integrated Surge Protection in Small Packages

1 Features

  • 7-V to 36-V supply voltage
  • PNP, NPN or IO-Link configurable output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Functional safety-capable
    • Documentation available to aid in functional safety system design
  • Pin-compatible with TIOL111(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at
      200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots:
      maximum of 750 ns
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit:
      50 mA to 350 mA
    • Active reverse polarity protection of up to 65 V on L+, CQ and L-
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of inductive loads
    • Extended ambient temperature operation:
      –40°C to 125°C
  • Integrated EMC protection on L+ and CQ
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 surge
  • Large capacitive load driving capability
  • < 2-µA CQ leakage current
  • < 1.5-mA quiescent supply current
  • Integrated LDO options for up to 20 mA current
    • TIOL1123: 3.3-V LDO
    • TIOL1125: 5-V LDO
    • TIOL1123L (YAH): Selectable 3.3-V/5-V Output

  • Remote wake-up indication and wake-up generation
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package:
      pin-compatible with TIOL111
    • 2.45 mm x 1.7 mm DSBGA package

2 Applications

  • Field Transmitters and actuators
  • Factory automation
  • Process automation
  • IO-link PHY in remote IO

3 Description

The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
TIOL112VSON (10)3.00 mm x 3.00 mm
TIOL1123
TIOL1125
TIOL112DSBGA (12)2.45 mm x 1.70 mm
TIOL1123
(1) For all available devices, see the orderable addendum at the end of the data sheet.
Typical Application Diagram

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale