Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCAN1162-Q1 Automotive Self-Supplied
CAN FD Transceiver with Sleep Mode
1 Features
- AEC Q100 (Grade 1) Qualified for automotive applications
- Meets the requirements of ISO
11898-2:2016
- Functional Safety-Capable
- Wide input operational voltage range
- Integrated LDO for CAN transceiver
supply
- Classic CAN and CAN FD up to 8Mbps
- VIO level shifting supports: 1.7V to 5.5V
- Operating modes
- Normal mode
- Standby mode
- Low-power sleep mode
- High-voltage INH output for system power control
- Local wake-up support via the WAKE
pin
- Defined behavior when unpowered
- Bus and IO terminals are high impedance (no load to operating bus or
application)
- Protection features:
- ±58V CAN bus fault tolerant
- Load dump support on VSUP
- IEC ESD protection
- Under-voltage and over-voltage
protection
- Thermal shutdown protection
- TXD dominant state timeout (TXD
DTO)
- Extra wide junction temperature support
- Available in the leadless VSON (14) package with wettable flank for
improved automated optical inspection (AOI) capability