• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ISO35T Isolated 3.3V RS-485 Transceiver With Integrated Transformer Driver

    • SLLSE26E november   2010  – august 2023 ISO35T

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • ISO35T Isolated 3.3V RS-485 Transceiver With Integrated Transformer Driver
  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Revision History
  6. 5 Pin Configuration and Functions
    1.     Pin Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics: Driver
    10. 6.10 Electrical Characteristics: Receiver
    11. 6.11 Supply Current
    12. 6.12 Transformer Driver Characteristics
    13. 6.13 Switching Characteristics: Driver
    14. 6.14 Switching Characteristics: Receiver
    15. 6.15 Insulation Characteristics Curves
    16. 6.16 Typical Characteristics
  8. 7 Parameter Measurement Information
    1.     26
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 Device I/O Schematics
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Transient Voltages
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  14. 13Mechanical, Packaging, and Orderable Information
  15. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Data Sheet

ISO35T Isolated 3.3V RS-485 Transceiver With Integrated Transformer Driver

1 Features

  • Designed for RS-485 and RS-422 Applications
  • Signaling Rates up to 1 Mbps
  • 1/8 Unit Load – up to 256 Nodes on a Bus
  • Thermal Shutdown Protection
  • Typical Efficiency > 60% (ILOAD = 100 mA)
    - See SLUU470
  • Low-Driver Bus Capacitance 16 pF (Typical)
  • Fail-Safe Receiver for Bus Open, Short, Idle
  • Logic Inputs are 5-V Tolerant
  • 50-kV/µs Typical Transient Immunity
  • Bus-Pin ESD Protection
    • 16-kV HBM Between Bus-Pins and GND2
    • 6-kV HBM Between Bus-Pins and GND1
  • Safety and Regulatory Approvals
    • 4242 VPK Basic Insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards

2 Applications

  • Isolated RS-485/RS-422 Interfaces
  • Factory Automation
  • Motor/Motion Control
  • HVAC and Building Automation Networks
  • Networked Security Stations

3 Description

The ISO35T is an isolated differential line transceiver with integrated oscillator outputs that provide the primary voltage for an isolation transformer. The device is a full-duplex differential line transceiver for RS-485 and RS-422 applications that can easily be configured for half-duplex operation by connecting pin 11 to pin 14, and pin 12 to pin 13.

These devices are ideal for long transmission lines since the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical isolation barrier of the device is tested to provide 4242VPK of isolation per VDE for 60s between the bus-line transceiver and the logic-level interface.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver and/or near-by sensitive circuitry if they are of sufficient magnitude and duration. The ISO35T can significantly reduce the risk of data corruption and damage to expensive control circuits.

The ISO35T is specified for use from –40°C to 85°C.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
ISO35T SOIC (16) 10.30 mm × 7.50 mm
(1) For all available packages, see the orderable addendum at the end of the datasheet.
GUID-A82E6F19-0A89-44E7-8BA8-2E377F3DBBD2-low.gif Typical Application Circuit

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale