• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TUSB1044 I2C Mode Control and Tuning With TPS6598x and TPS6599x

    • SLLA565 September   2021 TUSB1044

       

  • CONTENTS
  • SEARCH
  • TUSB1044 I2C Mode Control and Tuning With TPS6598x and TPS6599x
  1.   Trademarks
  2. 1Introduction
  3. 2TUSB1044 Configuration and Control Implementation
    1. 2.1 TUSB1044 Four-Level Pins
      1. 2.1.1 I2C_EN
      2. 2.1.2 VIO_SEL
      3. 2.1.3 UEQ[1:0] and DEQ[1:0]
      4. 2.1.4 CFG[1:0]
    2. 2.2 TUSB1044 Two-Level Pins
      1. 2.2.1 FLIP, CTL0, and CTL1
      2. 2.2.2 DIR0 and DIR1
      3. 2.2.3 SWAP
      4. 2.2.4 HPDIN
      5. 2.2.5 SLP_S0#
  4. 3TUSB1044 I2C Mode Implementation
    1. 3.1 TUSB1044 Operating Mode Configuration, General_1 Register, 0x0A
    2. 3.2 VOD Configuration, General_3 Register 0x0C
    3. 3.3 Upstream and Downstream Equalization Configuration Registers, UFP1_EQ, UFP2_EQ, DFP1_EQ, and DFP2_EQ Registers 0x10, 0x11, 0x20, 0x21
  5. 4Benefits of Using the I2C Mode Control
  6. 5TUSB1044 Host Implementation Example
  7. 6TPS6598X, TPS6599X Based I2C Control and Tuning
    1. 6.1 Enable PD Controller I2C Control of External Slaves
    2. 6.2 Example of I2C Configuration Upon PD Controller PoR Event and Detach Event
    3. 6.3 Example of I2C Configuration Upon Cable-Orientation Event and DP Configuration Event
    4. 6.4 Notes for Application
  8. 7References
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

TUSB1044 I2C Mode Control and Tuning With TPS6598x and TPS6599x

Trademarks

DisplayPort is a trademark of VidVideo Electronics Standards Associationeo Electronics Standards Association.

USB Type-C is a registered trademark of USB Implementers Forum.

All trademarks are the property of their respective owners.

1 Introduction

This application note explains the key USB Type-C control, DP pin assignment configuration, and signal tuning working flow for TUSB1044 with TI PD controller TPS6598X and TPS6599X family.

The TI PD controller TPS6598X and TPS6599X families are highly-integrated PD controller solutions with two power switches integrated for sink and source (TPS6598X) or source (TPS6599X) power paths and compliant for PD3.0 operation. The PD controller acts as a primary and configures the TUSB1044 in the GPIO or the I2C mode depends on the CC and PD communication of the PD controller.

For host (source) or device (sink) applications, the TUSB1044 enables a USB/DP compliant system to pass both USB/DP transmitter electrical compliance and USB receiver jitter tolerance tests.

2 TUSB1044 Configuration and Control Implementation

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale