• Menu
  • Product
  • Email
  • PDF
  • Order now
  • BQ24392 Dual SPST USB 2.0 High Speed Switch with USB Battery Charging Specification Revision 1.2 Detection

    • SLIS146G June   2012  – September 2017 BQ24392

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • BQ24392 Dual SPST USB 2.0 High Speed Switch with USB Battery Charging Specification Revision 1.2 Detection
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Charger Detection
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Using the BQ24392 GPIOs
        1. 8.1.1.1 CHG_AL and CHG_DET
        2. 8.1.1.2 SW_OPEN
        3. 8.1.1.3 GOOD_BAT
        4. 8.1.1.4 Slow Plug-in Event
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
  12. 12Mechanical, Packaging, and Orderable Information
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

BQ24392 Dual SPST USB 2.0 High Speed Switch with USB Battery Charging Specification Revision 1.2 Detection

1 Features

  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2 V to 28 V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)

2 Applications

  • Mobile Phones
  • Smart Phones
  • Cameras
  • GPS Systems

3 Description

The BQ24392 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28-V tolerance to avoid the need for external protection.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
BQ24392 UQFN (10) 2.05 mm × 1.55 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

SPACER

SPACER

480-Mbps USB 2.0 Eye Diagram With USB Switch

BQ24392 eye2_lis146.gif

4 Revision History

Changes from F Revision (July 2017) to G Revision

  • Changed RON From: 8 Ω TYP To: 3.5 Ω TYP, 6.9 Ω MAX in the Electrical Characteristic table Go

Changes from E Revision (February 2017) to F Revision

  • Changed CHG_DET diode direction from right facing to left facing in Application Schematic. Go

Changes from D Revision (January 2016) to E Revision

  • Changed From: BQ24932 To: BQ24392 in the DescriptionGo
  • Changed From: BQ24932 To: BQ24392 in the OverviewGo
  • Changed title From: Using the BQ24932 GPIOs To: Using the BQ24392 GPIOsGo

Changes from C Revision (January 2015) to D Revision

  • Changed diode direction from left facing to right facing in Application Schematic. Go

Changes from B Revision (October 2014) to C Revision

  • Updated Features. Go

Changes from A Revision (June 2012) to B Revision

  • Added ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section. Go

5 Pin Configuration and Functions

RSE Package
10-Pin (UQFN)
(Top View)
BQ24392 pinout_lis146.gif

Pin Functions

PIN I/O DESCRIPTION
NO. NAME
1 SW_OPEN O USB switch status indicator
Open-drain output. 10kΩ external pull-up resistor required
SW_OPEN = LOW indicates when switch is connected
SW_OPEN = HIGH-Z indicates when then switch is not connected
2 DM_HOST I/O D– signal to transceiver
3 DP_HOST I/O D+ signal to transceiver
4 CHG_AL_N O Charging status indicator
Open-drain output. 10kΩ external pull-up resistor required
CHG_AL_N = LOW indicates when charging is allowed
CHG_AL_N = HIGH-Z indicates when charging is not allowed
5 GOOD_BAT I Battery status indication from system
GOOD_BAT = LOW indicates a dead battery
GOOD_BAT = HIGH indicates a good battery
6 GND - Ground
7 DP_CON I/O D+ signal from USB connector
8 DM_CON I/O D– signal from USB connector
9 VBUS I Supply pin from USB connector
10 CHG_DET O Charger detection indicator
Push-Pull output to system
CHG_DET = LOW indicates when a charger is not detected
CHG_DET = HIGH indicates when a charger detected

6 Specifications

6.1 Absolute Maximum Ratings

over –40℃ to 85℃ temperature range (unless otherwise noted)
MIN MAX UNIT
Input Voltage VBUS –2 28 V
CHG_AL_N –2 28 V
DM_HOST –0.3 7 V
DP_HOST –0.3 7
GOOD_BAT –0.3 7
DP_CON –0.3 7
DM_CON –0.3 7
CHG_DET –0.3 7
Tstg Storage temperature range 65 150 °C

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±4000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
IEC Contact discharge pins DP_CON and DM_CON to GND ±8000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.

6.3 Recommended Operating Conditions

MIN MAX UNIT
VBUS 4.75 5.25 V
GOOD_BAT 0 VBUS
DM_HOST 0 3.6
DP_HOST 0 3.6
DM_CON 0 3.6
DP_CON 0 3.6

6.4 Thermal Information

THERMAL METRIC(1) bq24392 UNIT
RSE
10 PINS
RθJA Junction-to-ambient thermal resistance 167.7 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 78.8 °C/W
RθJB Junction-to-board thermal resistance 95.8 °C/W
ψJT Junction-to-top characterization parameter 4.7 °C/W
ψJB Junction-to-board characterization parameter 95.9 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Electrical Characteristics

VBUS = 4.5 V to 5.5 V, TA = –40°C to 85°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VVBUS_VALID VBUS Valid threshold Rising VBUS threshold 3.5 V
VOH CHG_DET CHG_DET IOH = –2 mA 3.5 VBUS V
VOL CHG_DET, SW_OPEN, CHG_AL_N CHG_DET, SW_OPEN, CHG_AL_N IOL = 2 mA 0.4 V
VIH High-level input voltage GOOD_BAT 1.1 V
VIL Low-level input voltage 0.5 V
RPD Internal pull-down resistance 950 kΩ
tDBP Dead battery provision timer 32 45 Mins
VUSBIO ON- state resistance match between DM_CON, DP_CON, DM_HOST, DP_HOST 0 3.6 V
RON ON-state resistance VDM_HOST and VDP_HOST = 0 to 3.6 V, IDP_CON and IDM_CON = –2 mA 3.5 6.9 Ω
RON(flat) ON-state resistance flatness 1.1 Ω
ΔRON ON- state resistance match between channels VDM_HOST and VDP_HOST = 0.4 V, IDP_CON and IDM_CON = –2 mA 0.5 Ω
ICC-SW (ON) Current consumption VVBUS = 5V,
VIH(GOOD_BAT)= 1.1 V
250 µA
VVBUS = 5 V,
VIH(GOOD_BAT) = 2.5 V
80 µA
ICC-SW (OFF) Current consumption with USB switch off VVBUS = 5 V; USB Switch OFF 45 µA
IUSBI/O (ON) Leakage current with USB switch on VDM_HOST and VDP_HOST = 0 to 3.6 V, IDP_CON and IDM_CON = –2 mA 50 nA
IUSBI/O (OFF) Leakage current with USB switch off 45 nA
CI(OFF) Capacitance with USB switch off DP_HOST, DM_HOST DC bias = 0 V or 3.6 V, f = 10 MHz 2 pF
CO(OFF) Capacitance with USB switch off DP_CON, DM_CON 10 pF
CI(ON) Capacitance with USB switch on DP_HOST, DM_HOST 11 pF
CO(ON) Capacitance with USB switch on DP_CON, DM_CON 11 pF
BW Bandwidth RL = 50 Ω, Switch ON 920 MHz
OISO Isolation with USB switch off f = 240 MHz, RL = 50 Ω, Switch OFF –26 dB
XTALK Crosstalk f = 240 MHz, RL = 50 Ω –30.5 dB
(1) CHG_DET max value will be clamped at 7 V when VVBUS > 7 V

6.6 Typical Characteristics

BQ24392 eye1_lis146.gif
Figure 1. 480-Mbps USB 2.0 Eye Diagram with No Device
BQ24392 eye2_lis146.gif
Figure 2. 480-Mbps USB 2.0 Eye Diagram with USB Switch

7 Detailed Description

7.1 Overview

The BQ24392 is a USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. Upon plugin of a Battery Charging Specification 1.2 (BCv1.2) compliant, Apple™, TomTom™, or other USB charger into a micro or mini-USB connector, the device will automatically detect the charger and operate the USB 2.0 high-speed isolation switch.

The BQ24392 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28-V tolerance to avoid the need for external protection.

7.2 Functional Block Diagram

BQ24392 fbd_slis146.gif

7.3 Feature Description

7.3.1 Charger Detection

BQ24392 chg_det_slis146.gif Figure 3. Charge Detection Block Diagram

When a micro or mini-USB accessory is inserted into the connector and once VBUS is greater than VVBUS_VALID threshold, the BQ24392 will enter into the Data Contact Detection (DCD) state which includes a 600-ms timeout feature that is prescribed in the USB Battery Charging Specification version 1.2 (BCv1.2). If the micro or mini-USB accessory is determined to be USB BCv1.2 compliant, a 130-ms debounce period will initiate and the BQ24392 will proceed to its primary detection and then secondary detection states to determine if a Dedicated Charging Port (DCP), Standard Downstream Port (SDP), or Charging Downstream Port (CDP) is attached to the USB-port. The minimum detection time for a DCP, SDP, and CDP is 130 ms, but can be as long as 600 ms due to the slow plug in effect.

If the GOOD_BAT pin is high, the USB 2.0 switches are automatically closed to enable data transfer after the device detects a Standard Downstream Port (SDP) or Charging Downstream Port (CDP) was connected.

If Data Contact Detection (DCD) fails, the BQ24392 proceeds to detect whether an Apple or TomTom charger was inserted by checking the voltage level on DP_CON and DM_CON. Thus, for Apple and TomTom chargers, detection time typically takes ~600 ms.

The 3 output pins CHG_AL_N, CHG_DET, and SW_OPEN change their status at the end of detection. Table 1 is the detection table with the GPIO status for each type of supported charger. More information on how to use the GPIOs is available in Using the BQ24392 GPIOs .

Table 1. Detection Table

Device Type VBUS DP_CON
(D+)
DM_CON
(D–)
GOOD_BAT
(Input)
CHG_AL_N
(Output)
CHG_DET
(Output)
SW_OPEN
(Output)
Switch Status Charge Current
Standard
Downstream Port
> 3.5 V Pull-down R to GND Pull-down R to GND HIGH LOW LOW LOW Connected Charge with 100 mA/ Change the input current based on enumeration
LOW LOW LOW High-Z Not Connected Charge with 100 mA
Charging
Downstream Port
> 3.5 V Pull-down R to GND VDM_SRC HIGH LOW HIGH LOW Connected Charge with full current
LOW LOW HIGH High-Z Not Connected Charge with 100 mA
Dedicated
Charging Port
> 3.5 V Short to D– Short to D+ X LOW HIGH High-Z Not Connected Charge with full current
Apple Charger > 3.5 V 2.0 < VDP_CON < 2.8 2.0 < VDM_CON < 2.8 X LOW HIGH High-Z Not Connected Charge with full current
TomTom Charger > 3.5 V 2.0 < VDP_CON < 3.1 2.0 < VDM_CON < 3.1 X LOW HIGH High-Z Not Connected Charge with full current
PS/2 Charger > 3.5 V Pull-up R to VVBUS Pull-up R to VVBUS X LOW LOW High-Z Not Connected Charge with 100 mA
Non-compliant
USB Charger
> 3.5 V Open Open X LOW LOW High-Z Not Connected Charge with 100 mA
Any Device < 3.5 V Open Open X High-Z LOW High-Z Not Connected No Charge
Any Device DBP
Timer Expired
> 3.5 V X X LOW High-Z LOW High-Z Not Connected No Charge

If a charge has been detected and the GOOD_BAT pin is low, a Dead Battery Provision (DBP) timer is initiated. If the GOOD_BAT continues to be low for 30 minutes (maximum of 45 minutes), charging is disabled and CHG_AL_N goes into the High-Z state to indicate this. Toggling GOOD_BAT high after the DBP timer expires re-starts detection and the DBP timer.

7.4 Device Functional Modes

The BQ24392 has two functional modes USB switch ON and USB switch OFF.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale